EN 222 Hinges Technopolymer Plastic, with 4 Indexing Positions

Hinges EN 222: Technopolymer Plastic, with 4 Indexing Positions
ELESA original design
code: CFV.
Type: EH - 2x2 bores for hex head screws
Hide technical drawing
EN 222 Technopolymer Plastic Hinges, with 4 Indexing Positions sketch

Part Options / Table

Type

SH2x2 bores for countersunk screws
EH2x2 bores for hex head screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3d1d2h1h2h3m1m2tMax. holding torque
MH in Nm
1.972.560.730.260.200.470.390.241.181.770.203

Build & Price

Width l1
Length l2
Type


Width l1
Length l2
Type


Selected Part

Total (net)
US$9.50
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$9.50
10249US$9.15
250499US$8.64
≥ 500US$7.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.083 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback