EN 520.1 Solid Disk Handwheels Plastic, with Steel Hub, with or without Revolving Handle

Solid Disk Handwheels EN 520.1: Plastic, with Steel Hub, with or without Revolving Handle
Original design

code: VDN.FP-A / VDN.FP+I-A
Bore code: B - Without keyway
Type: D - With revolving handle

Product description

Solid disk handwheels EN 520.1 are renowned in particular for the matte passivated aluminum ring in the front.

The tough, reinforced black plastic and high gloss polished surface give the disk handwheels a touch of elegance.

The ergonomic handle is easy to grasp and makes the disk handwheels easier to use.

Specification

Body
Plastic, Phenolic resin (PF)

  • High strengh reinforced
  • Operating temperature
    -4 °F to +230 °F (-20 °C to +110 °C)
  • Black, shiny finish

Hub bushing
Steel, blackened finish


Threaded insert
Brass


Revolving handle GN 598
Plastic, Phenolic resin (PF)

  • Black, shiny finish
  • Steel spindle
    Zinc plated, blue passivated finish

RoHS

Accessory

Countersunk Washers GN 184 (for Axial Fixing)

On request

  • Other modifications such as special inch or metric bores, set screw holes, etc.
  • Without hub bore
Hide technical drawing
EN 520.1 Plastic Solid Disk Handwheels, with Steel Hub, with or without Revolving Handle sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

AWithout handle
DWith revolving handle
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
b
Type A

Type D
d3d4
Type A

Type D
d5
Type A

Type D
d6
Type A

Type D
d7l1l2
Type A

Type D
l3
Type A

Type D
l4rØ
Handle
3.155/160.550.550.790.710.711.101.101.691.691.180.391.101.101.221.221.571.260.71
3.943/80.590.830.940.870.791.381.382.132.131.540.471.421.321.571.811.971.540.83
4.923/80.591.101.261.041.041.731.732.762.761.810.591.501.501.732.242.561.970.91
5.911/20.711.181.261.041.041.731.972.763.151.890.591.501.501.932.402.562.440.91
6.891/20.751.261.571.301.302.172.173.543.542.200.591.691.692.132.603.152.851.02
7.875/80.831.261.571.301.302.172.173.543.542.360.591.691.692.282.683.543.231.10
8.86*5/8-1.301.93-1.57-2.60-4.332.600.59-1.75-2.803.543.701.10
9.845/80.981.421.931.571.572.602.604.334.332.760.591.731.752.562.993.544.171.10
* Only available in type D

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
b
Type A

Type D
d3d4
Type A

Type D
d5
Type A

Type D
d6
Type A

Type D
d7l1l2
Type A

Type D
l3
Type A

Type D
l4rØ
Handle
1.9710-0.470.470.630.630.63--0.980.981.020.350.750.750.870.871.100.750.55
2.4810-0.510.510.790.790.79--1.221.221.100.390.940.941.101.101.570.940.71
3.1510120.550.550.790.710.711.101.101.691.691.180.391.101.101.221.221.571.260.71
3.9410120.590.830.940.870.791.381.382.132.131.540.471.421.321.571.811.971.540.83
4.9212140.591.101.261.041.041.731.732.762.761.810.591.501.501.732.242.561.970.91
5.5114-0.751.101.261.041.041.731.732.762.761.890.591.501.501.812.172.562.280.91
5.9114160.711.181.261.041.041.731.972.763.151.890.591.501.501.932.402.562.440.91
6.8916180.751.261.571.301.302.172.173.543.542.200.591.691.692.132.603.152.851.02
7.8718200.831.261.571.301.302.172.173.543.542.360.591.691.692.282.683.543.231.10
8.86*2022-1.301.93-1.57-2.60-4.332.600.59-1.75-2.803.543.701.10
9.842224*0.981.421.931.571.572.602.604.334.332.760.591.731.752.562.993.544.171.10
11.8126-0.981.422.282.282.283.703.705.835.833.230.712.202.202.953.433.545.201.10
* Only available in type D

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2

Inch


Metric


Type


Handwheel diameter d1
Bore code


Bore diameter d2

Inch


Metric


Type


GN 110 Cross Holes (Special Order) - Metric

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd2 H11d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total (net)
US$45.23
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$45.23
799US$43.59
100249US$41.12
≥ 250US$37.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.275 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 520.1-80-B5/16-AEN 520.1-80-K5/16-AEN 520.1-80-B5/16-DEN 520.1-80-K5/16-DEN 520.1-100-B3/8-AEN 520.1-100-K3/8-AEN 520.1-100-B3/8-DEN 520.1-100-K3/8-DEN 520.1-125-B3/8-AEN 520.1-125-K3/8-AEN 520.1-125-B3/8-DEN 520.1-125-K3/8-DEN 520.1-150-B1/2-AEN 520.1-150-K1/2-AEN 520.1-150-B1/2-DEN 520.1-150-K1/2-DEN 520.1-175-B1/2-AEN 520.1-175-K1/2-AEN 520.1-175-B1/2-DEN 520.1-175-K1/2-DEN 520.1-200-B5/8-AEN 520.1-200-K5/8-AEN 520.1-200-B5/8-DEN 520.1-200-K5/8-DEN 520.1-225-B5/8-DEN 520.1-225-K5/8-DEN 520.1-250-B5/8-AEN 520.1-250-K5/8-AEN 520.1-250-B5/8-DEN 520.1-250-K5/8-DEN 520.1-50-B10-AEN 520.1-50-K10-AEN 520.1-50-B10-DEN 520.1-50-K10-DEN 520.1-63-B10-AEN 520.1-63-K10-AEN 520.1-63-B10-DEN 520.1-63-K10-DEN 520.1-80-B10-AEN 520.1-80-K10-AEN 520.1-80-B10-DEN 520.1-80-K10-DEN 520.1-80-B12-AEN 520.1-80-K12-AEN 520.1-80-B12-DEN 520.1-80-K12-DEN 520.1-100-B10-AEN 520.1-100-K10-AEN 520.1-100-B10-DEN 520.1-100-K10-DEN 520.1-100-B12-AEN 520.1-100-K12-AEN 520.1-100-B12-DEN 520.1-100-K12-DEN 520.1-125-B12-AEN 520.1-125-K12-AEN 520.1-125-B12-DEN 520.1-125-K12-DEN 520.1-125-B14-AEN 520.1-125-K14-AEN 520.1-125-B14-DEN 520.1-125-K14-DEN 520.1-140-B14-AEN 520.1-140-K14-AEN 520.1-140-B14-DEN 520.1-140-K14-DEN 520.1-150-B14-AEN 520.1-150-K14-AEN 520.1-150-B14-DEN 520.1-150-K14-DEN 520.1-150-B16-AEN 520.1-150-K16-AEN 520.1-150-B16-DEN 520.1-150-K16-DEN 520.1-175-B16-AEN 520.1-175-K16-AEN 520.1-175-B16-DEN 520.1-175-K16-DEN 520.1-175-B18-AEN 520.1-175-K18-AEN 520.1-175-B18-DEN 520.1-175-K18-DEN 520.1-200-B18-AEN 520.1-200-K18-AEN 520.1-200-B18-DEN 520.1-200-K18-DEN 520.1-200-B20-AEN 520.1-200-K20-AEN 520.1-200-B20-DEN 520.1-200-K20-DEN 520.1-225-B20-DEN 520.1-225-K20-DEN 520.1-225-B22-DEN 520.1-225-K22-DEN 520.1-250-B22-AEN 520.1-250-K22-AEN 520.1-250-B22-DEN 520.1-250-K22-DEN 520.1-250-B24-DEN 520.1-250-K24-DEN 520.1-300-B26-AEN 520.1-300-K26-AEN 520.1-300-B26-DEN 520.1-300-K26-D

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback