EN 543.4 Fluid Sight Glasses Plastic, with Prismatic Effect

Fluid Sight Glasses EN 543.4: Plastic, with Prismatic Effect
Original design

code: HGFT-HT-PR

Product description

The sight glass of fluid sight glasses EN 543.4 is embedded in the body during the injection process and it is therefore absolutely leak tight.

These fluid sight glasses use the prismatic effect of a cat’s eye to give a clear indication of the fluid level unaffected by fluid color or fluid viscosity. The advantage of this effect is particularly obvious in the case of underfilling or overfilling and for inspection under unfavorable light conditions.

The seal is embedded in a radial recess, and thus cannot be squeezed out during tightening.

Assembly note:
For wall thicknesses below 0.16 in (4 mm), use thin hexagon nuts GN 7430.

Specification

  • Body
    Plastic
    Technopolymer (Polyamide PA)
    • Black, matte finish
    • Temperature resistant up to 284 °F (140 °C)

  • Sight glass
    Plastic
    Transparent, sulfonic acid-based

  • Seal
    Rubber FPM (Viton®)

RoHS

Accessory

Thin Hex Nuts GN 7430

Hide technical drawing
EN 543.4 Plastic Fluid Sight Glasses, with Prismatic Effect sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3l1l2sRecommended
tightening torque
in Nm
0.59G 1/21.100.390.330.946...8
0.71G 3/41.380.370.331.268...10
0.91G 11.670.430.371.5010...12

Build & Price

Diameter d1
Pipe thread d2
Diameter d1
Pipe thread d2

Assembly note

For wall thicknesses below 0.16 in (4 mm), use GN 7430 thin hex nuts.

Selected Part

Total (net)
US$10.39
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$10.39
799US$10.01
100249US$9.45
≥ 250US$8.50
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 543.4-15-G1/2EN 543.4-18-G3/4EN 543.4-23-G1

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback