EN 570.6 Crank Handles Plastic, with Locking Retractable Handle, with Steel Retractable Mechanism

Crank Handles EN 570.6: Plastic, with Locking Retractable Handle, with Steel Retractable Mechanism
Original design
code: MT+IR

Product description

Crank handles EN 570.6 with retractable hand piece are for applications where the hand piece must not protrude.

In the operating position, the hand piece is firmly locked. By pulling the hand piece in the axial direction out of its locating cone, it can be folded back into place.

The spring holds the hand piece firmly in both positions.

The structure of the crank arm and special plastic used make this handle very strong and therefore suitable for heavy duty work.

Resistant to solvents, oils, grease and other chemical agenfts.

Specification

Crank body
Plastic, Polyamide (PA)

  • Special glass fiber reinforced
  • Operating temperature up to 194 °F (90 °C)
  • Black, matte finish

Hub bushing
Steel, blackened finish


Retractable handle
Plastic

  • Black, matte finish
  • Retractable mechanism
    Steel, blackened finish

RoHS

On request

  • Other modifications such as inch and special metric bores, keyways, set screw holes, etc.
Hide technical drawing
EN 570.6 Plastic Crank Handles, with Locking Retractable Handle, with Steel Retractable Mechanism sketch

Part Options / Table

Show / Hide columns

Metric

l1d1
Blind bore
d2d3d4h1h2h3h4h5
min.
h6h7h8l2t
3.15B 60.870.671.181.421.260.390.510.550.592.202.174.131.02
3.94B 80.940.831.341.571.460.390.590.630.792.562.445.041.10
5.12B 101.100.981.571.931.730.550.790.590.792.562.806.381.18
6.30B 101.341.061.772.171.930.590.910.670.793.153.117.801.18
8.35B 121.571.221.972.362.090.591.020.790.913.543.439.921.18

Build & Price

Length l1
Blind bore d1
Length l1
Blind bore d1

Selected Part

Total (net)
US$63.97
In Stock: 11
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
16US$63.97
799US$61.64
100249US$58.15
≥ 250US$52.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.383 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 570.6-80-B6EN 570.6-100-B8EN 570.6-130-B10EN 570.6-160-B10EN 570.6-212-B12

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback