EN 6476.3 Side Guide Bracket Plastic, Swiveling

Side Guide Bracket EN 6476.3: Plastic, Swiveling
Original design SPR-B / SPR.V-B
Identification no.: 1 - With hand knob

Product description

Side guide brackets EN 6476.3 fasten side guides or side guide segments to conveyor sections. This also requires the use of connecting elements EN 6473.2, retaining profiles EN 6473.1 or side guide clamps EN 6475.3, EN 6475.4 or EN 6475.5.

The swiveling receiver also allows side guides to be mounted that are not perpendicular to the mounting surface of the bracket. Clamping is carried out without tools.

Specification

Bracket / receiver
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature
    -22 °F to 212 °F (-30 °C to +100 °C)
  • Black, matte finish

Hand knob (Identification no. 1)
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Brass tapped insert
  • Hex head screw, stainless steel AISI 304

Swing bolt / Hex nut / Washer
Stainless steel AISI 304


RoHS

Hide technical drawing
EN 6476.3 Plastic Side Guide Bracket, Swiveling sketch

Part Options / Table

Identification no.

1With hand knob
2Without hand knob
Show / Hide columns

Metric

d1h1
Identification no. 1

Identification no. 2
bd2h2h3h4l1l2l3m1m2t
D 12D 14D 169.377.601.610.430.433.942.763.352.521.692.723.540.31

Build & Price

Identification no.


Diameter d1
Height h1 (Id no. 1)
Height h1 (Id no. 2)
Identification no.


Diameter d1
Height h1 (Id no. 1)
Height h1 (Id no. 2)

Selected Part

Total (net)
US$15.06
In Stock: 21
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$15.06
10249US$14.52
250499US$13.70
≥ 500US$12.33
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.623 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 6476.3-1-D12-238EN 6476.3-2-D12-193EN 6476.3-1-D14-238EN 6476.3-2-D14-193EN 6476.3-1-D16-238EN 6476.3-2-D16-193

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback