Hide technical drawing
Part Options / Table
Show / Hide columns
| Part Number | d1
Pipe thread | d2 | l1 | l2 | s |
|
|
|
|
|
|
| 251GRBA | G 1/4 | 0.79 | 0.35 | 0.12 | 0.24 |
| 38GRBA | G 3/8 | 0.87 | 0.35 | 0.16 | 0.31 |
| 50GRBA | G 1/2 | 1.10 | 0.43 | 0.16 | 0.39 |
| 75GRBA | G 3/4 | 1.26 | 0.47 | 0.18 | 0.47 |
Filter combination produces no result.
Show / Hide columns
Metric
d1
Pipe thread | d2 | l1 | l2 | s |
|
|
|
|
|
|
| G 1/4 | 0.79 | 0.35 | 0.12 | 0.24 |
| G 3/8 | 0.87 | 0.35 | 0.16 | 0.31 |
| G 1/2 | 1.10 | 0.43 | 0.16 | 0.39 |
| G 3/4 | 1.26 | 0.47 | 0.18 | 0.47 |
Filter combination produces no result.
Build & Price
Selected Part
Total (net)
US$1.95
In Stock: 26
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
| Min | Max | Price |
| 1 | 6 | US$1.95 |
| 7 | 99 | US$1.88 |
| 100 | 249 | US$1.78 |
| ≥ 250 | | US$1.60 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351