GN 1050.1 Inserts Steel, for Quick Release Couplings GN 1050

Inserts GN 1050.1: Steel, for Quick Release Couplings GN 1050
Type: A - WIth threaded stud insert
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Inserts GN 1050.1, position and attach components without tools using quick release couplings GN 1050 for a tight and repeatable fit. The dimensions and material properties of the studs have been precisely adapted to the couplings to ensure proper functionality.

The studs can be purchased individually so that multiple studs can be paired with a coupling in alternation, such as to efficiently position fixtures in different locations depending on the workpiece. The studs are fastened with threaded stud insert or tapped insert, depending on the type.

To achieve the indicated load capacities, threaded holes on the application or inserted nuts and screws must meet at least property class 8.

Flanges GN 1050.2 are available as an accessory for mounting the inserts and provide additional attachment options.

Specification

SteelST

  • Tempered
  • Zinc plated, blue passivated finish

RoHS

Accessory

Flanges GN 1050.2

Hide technical drawing
GN 1050.1 Steel Inserts, for Quick Release Couplings GN 1050 sketch

Part Options / Table

Type

AWIth threaded stud insert
IWith tapped insert
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal size
Quick release coupling
GN 1050
d2d1d3 ±0.001l1l2A/F
in mm
t
min.
±0.004
Axial offset
2M 102.090.7191.460.5960.710.016
2M 122.090.7191.460.7160.710.016

Build & Price

Nominal size
Thread d2
Type


Material

Nominal size
Thread d2
Type


Material

Mounting and Load Information

MD1050{St:_}BL-39251-0
Show / Hide columns
Nominal sized2
Mounting thread
Quick release couplings
d5
Mounting thread
Inserts GN 1050.1
FZ
Max. tensile load
FD
Max. compressive load
FR
Max. shear load
2NM 10M 105620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 10M 125620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 12M 105620 lbf (25 kN)5620 lbf (25 kN)4271 lbf (19 kN)
2NM 12M 127868 lbf (35 kN)7868 lbf (35 kN)6295 lbf (28 kN)

Safety instructions: The load capacities can only be achieved if the surrounding structure is capable of supporting these loads. Any threaded holes on the application or inserted nuts and screws require at least property class 8. Depending on the application, additional safety factors should be added.

Application Example for Profile Systems

MD1050{St:_}AN-39459-0

Application Examples

06dde490-98a8-436f-bdbe-4ead69cf42c4
37758472-a909-43ce-b9f9-ba39f8367965
69687282-5084-41c1-a23a-a97cb547d735
6a716d5b-5f39-449e-baf7-c738561e6363

Selected Part

Total (net)
US$44.29
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$44.29
1024US$40.60
2549US$36.91
≥ 50US$33.21
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1050.1-2-M10-A-STGN 1050.1-2-M10-I-STGN 1050.1-2-M12-A-STGN 1050.1-2-M12-I-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback