GN 1130 Lifting Pins Steel, Quick-Release

Lifting Pins GN 1130: Steel, Quick-Release

Product description

Lifting pins GN 1130 are carrier elements designed for fast and easy use. Pressing the red aluminum button will release the locking balls, allowing the pin to be moved in or out of the location hole. The shackle can be rotated by at least 180°, with a safety flange fitted as a safeguard against inadvertent operation. Depending on the tension direction, the lifting pin can be freely rotated by 360° in the location hole.

Lifting gears that remain permanentaly on the workpiece, e.g. lifting eye bolts, are no longer required. With appropriate material strength, location holes with d1 H11 are sufficient for use. Holding bushings GN 1132 are also available for use with these lifting pins.

Specification

  • Pin / shackle
    SteelST
    • Heat-treated
    • Manganese phosphated

  • Push button
    Aluminum, red anodized finish

  • Spring
    Stainless steel

RoHS

Accessory

GN 1132 Holding Bushings

Hide technical drawing
GN 1130 Steel Lifting Pins, Quick-Release sketch

Part Options / Table

Show / Hide columns

Metric

d1 -0.002/-0.003l1 +0.04d2d3d4
min.
h1h2h3h4k1k2k3l2x
min.
yNominal load *
F1

F2

F3
0.3150.390.370.850.393.441.521.011.060.371.931.180.340.200.06337 lbf (1.5 kN)270 lbf (1.2 kN)112 lbf (0.5 kN)
0.3150.590.370.850.393.441.521.011.060.371.931.180.340.200.06337 lbf (1.5 kN)270 lbf (1.2 kN)112 lbf (0.5 kN)
0.3150.980.370.850.393.441.521.011.060.371.931.180.340.390.06337 lbf (1.5 kN)270 lbf (1.2 kN)112 lbf (0.5 kN)
0.3151.380.370.850.393.441.521.011.060.371.931.180.340.790.06337 lbf (1.5 kN)270 lbf (1.2 kN)112 lbf (0.5 kN)
0.3940.590.460.850.483.441.521.011.060.371.931.180.400.200.06607 lbf (2.7 kN)540 lbf (2.4 kN)472 lbf (2.1 kN)
0.3940.980.460.850.483.441.521.011.060.371.931.180.400.590.06607 lbf (2.7 kN)540 lbf (2.4 kN)472 lbf (2.1 kN)
0.3941.380.460.850.483.441.521.011.060.371.931.180.400.980.06607 lbf (2.7 kN)540 lbf (2.4 kN)472 lbf (2.1 kN)
0.3941.970.460.850.483.441.521.011.060.371.931.180.401.570.06607 lbf (2.7 kN)540 lbf (2.4 kN)472 lbf (2.1 kN)
0.4720.590.560.850.583.441.521.011.060.371.931.180.430.200.06787 lbf (3.5 kN)719 lbf (3.2 kN)629 lbf (2.8 kN)
0.4720.980.560.850.583.441.521.011.060.371.931.180.430.390.06787 lbf (3.5 kN)719 lbf (3.2 kN)629 lbf (2.8 kN)
0.4721.380.560.850.583.441.521.011.060.371.931.180.430.790.06787 lbf (3.5 kN)719 lbf (3.2 kN)629 lbf (2.8 kN)
0.4721.970.560.850.583.441.521.011.060.371.931.180.431.380.06787 lbf (3.5 kN)719 lbf (3.2 kN)629 lbf (2.8 kN)
0.6300.980.730.980.763.651.871.221.060.371.931.180.590.390.061079 lbf (4.8 kN)1012 lbf (4.5 kN)922 lbf (4.1 kN)
0.6301.970.730.980.763.651.871.221.060.371.931.180.590.590.061079 lbf (4.8 kN)1012 lbf (4.5 kN)922 lbf (4.1 kN)
0.6302.950.730.980.763.651.871.221.060.371.931.180.591.380.061079 lbf (4.8 kN)1012 lbf (4.5 kN)922 lbf (4.1 kN)
0.7871.970.961.180.984.492.201.441.280.432.201.420.780.980.062248 lbf (10 kN)1911 lbf (8.5 kN)1461 lbf (6.5 kN)
0.7872.950.961.180.984.492.201.441.280.432.201.420.781.770.062248 lbf (10 kN)1911 lbf (8.5 kN)1461 lbf (6.5 kN)
* Testing according to DIN EN 13155

Build & Price

Pin diameter d1
Length l1
Material

Pin diameter d1
Length l1
Material

Selected Part

Total (net)
US$174.91
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$174.91
59US$160.33
1024US$145.76
≥ 25US$131.18
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.505 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1130-8-10-STGN 1130-8-15-STGN 1130-8-25-STGN 1130-8-35-STGN 1130-10-15-STGN 1130-10-25-STGN 1130-10-35-STGN 1130-10-50-STGN 1130-12-15-STGN 1130-12-25-STGN 1130-12-35-STGN 1130-12-50-STGN 1130-16-25-STGN 1130-16-50-STGN 1130-16-75-STGN 1130-20-50-STGN 1130-20-75-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback