GN 1133 Threaded Lifting Pins Steel, Quick-Release

Threaded Lifting Pins GN 1133: Steel, Quick-Release

Product description

Threaded lifting pins GN 1133 are support elements designed for quick and easy use. Pressing the operating button unlocks the threaded segments, allowing the pin to be moved in or out of the mounting thread. This eliminates the time-consuming process of screwing in or out encountered with typical lifting gear, such as lifting eye bolts.

Assuming sufficient material strength, only true-to-gauge threaded holes are required to make use of the threaded lifting pins.

The shackle swivels 180°, with a safety bar protecting the button from unintentional operation.

Specification

  • Pin / shackle
    • SteelST
    • Heat-treated
    • Manganese phosphated

  • Threaded segments
    • Stainless steel AISI 630
    • Precipitation hardened

  • Push button
    Aluminum, orange anodized

  • Spring
    Stainless steel

RoHS

Hide technical drawing
GN 1133 Steel Threaded Lifting Pins, Quick-Release sketch

Part Options / Table

Show / Hide columns

Inch

d1l1d2 -0.003d3h1h2h3h4k1k2k3l2l3Nominal load *
F1

F2

F3
1/2 x 130.6690.4160.8463.4451.4171.0121.0630.3741.9291.1810.9450.4721529 lbf (6.8 kN)764 lbf (3.4 kN)607 lbf (2.7 kN)
3/4 x 100.8660.6401.1814.4882.0471.4371.2830.4332.2051.4171.1810.6693619 lbf (16.1 kN)1731 lbf (7.7 kN)1281 lbf (5.7 kN)
1 x 81.0630.8631.4175.9842.3621.6541.9920.5913.2281.9611.4170.8666767 lbf (30.1 kN)3147 lbf (14 kN)2226 lbf (9.9 kN)
* Testing according to DIN EN 13155
Show / Hide columns

Metric

d1l1d2 -0.003d3h1h2h3h4k1k2k3l2l3Nominal load *
F1

F2

F3
M 80.4720.2610.8463.4451.4171.0121.0630.3741.9291.1810.7010.315472 lbf (2.1 kN)202 lbf (0.9 kN)180 lbf (0.8 kN)
M 100.5510.3290.8463.4451.4171.0121.0630.3741.9291.1810.7870.394877 lbf (3.9 kN)337 lbf (1.5 kN)337 lbf (1.5 kN)
M 120.6690.3960.8463.4451.4171.0121.0630.3741.9291.1810.9450.4721394 lbf (6.2 kN)562 lbf (2.5 kN)517 lbf (2.3 kN)
M 160.6690.5430.8463.4451.4171.0121.0630.3741.9291.1810.9450.4721888 lbf (8.4 kN)1012 lbf (4.5 kN)944 lbf (4.2 kN)
M 200.8660.6791.1814.4882.0471.4371.2830.5912.2051.4171.1810.6693732 lbf (16.6 kN)1731 lbf (7.7 kN)1124 lbf (5 kN)
* Testing according to DIN EN 13155

Build & Price

Thread d1

Inch


Metric


Length l1
Material

Thread d1

Inch


Metric


Length l1
Material

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.522 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1133-1/2x13-0,669-STGN 1133-3/4x10-0,866-STGN 1133-1x8-1,063-STGN 1133-M8-12-STGN 1133-M10-14-STGN 1133-M12-17-STGN 1133-M16-17-STGN 1133-M20-22-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback