SC | With key (Keyed alike) |
SU | With key (Keyed differently) |
1 | Operation in the illustrated position top left |
2 | Operation in the illustrated position top right |
Latch arm distance A | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.16 | 0.24 | 0.31 | 0.39 | 0.51 | 0.55 | 0.63 | 0.71 | 0.79 | 0.87 | 0.94 | 1.02 | 1.10 | 1.18 | 1.26 | 1.34 | 1.42 | 1.50 | 1.57 | 1.65 | 1.77 | 1.97 |
For installation, set a recess in the door, cover or hatch as shown in the outline drawing. Depending on the position of the cam latch, the 18.5 mm edge spacing between the frame and the hole must be verified sideways and / or from top to bottom, to make sure that the latch arm is positioned behind the frame. |
|||||||||||
For assembly, insert the pre-assembled cam latch, on the front frame, through the front of the hole in the door, by tilting. Place the plastic tray from the back onto the threaded bore pegs on the front frame. The included M4x12 fillister head screws are then threaded in from the back and |
|||||||||||
Min | Max | Price |
---|---|---|
1 | 99 | $49.34 |
100 | 249 | $45.23 |
250 | 499 | $41.12 |
≥ 500 | $37.00 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco