GN 116.1 Compression Cam Latches Zinc Die-Cast, with Operating Elements or Operation with Socket Key

Photo

GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: RG - With hollow knurled knob GN 7336
Type: RG - With hollow knurled knob GN 7336
GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: RG - With hollow knurled knob GN 7336 GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: DK - With triangular spindle GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: SK6 - With hex GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VDE - With double bit GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VK7 - With square spindle GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key Type: VK8 - With square spindle

Product description

Information

Compression cam latches GN 116.1 have a closing mechanism which transfers the rotary movement of the operating element or socket key into a 90° turn and then into a 12 mm (travel distance) axial movement of the latch arm. This configuration allows large closing strokes within the individual key spacings, e.g. in connection with seals.

Latch arms are available with different bend angles to cover a clamping range A1...A5 from 4 to 46 mm. The selected gradations ensure broad overlapping between the clamping ranges.

The permissible tightening torque for the clamping screw is 2 Nm, which brings the axial closing force of the latch arm to about 300 N.

Specification

Cam latch housing
Zinc die-cast
Powder coated
Black, RAL 9006, textured finish


Latch arm / assembly hardware
Steel, zinc plated, blue passivated finish


Knurled knob (Type RG)
Plastic
Technopolymer (Polyamide PA)

  • Knob
    Black, matte finish
  • Cover cap
    Light gray, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 116.1 Zinc Die-Cast Compression Cam Latches, with Operating Elements or Operation with Socket Key sketch

Part Options / Table

Type

RGWith hollow knurled knob GN 7336
VK7With square spindle
VK8With square spindle
DKWith triangular spindle
SK6With hex
VDEWith double bit
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Clamping range A1 - A5
(Door thickness and frame thickness)
A 1A 2A 3A 4A 5
4 - 1611 - 2319 - 3127 - 3934 - 46
Show / Hide columns
Dimensions in: Inch (change to Metric)
max.Length l ≈max.Length l ≈max.Length l ≈max.Length l ≈max.Length l ≈
0.240.370.390.370.47-0.470.790.470.59
----------

Build & Price

3D Product Configurator
Type






Clamping range A

Construction and Assembly Instructions

Skizze GN 116.1 Montage

By turning the latch clockwise (right), the latch arm is first turned by 90° and so moved into the closing position.

As the turning continues, the thread pitch (M 10 thread) causes the latch arm to move a maximum of 12 mm in the axial direction until it finally clamps the door against the frame.

When the latch is opened by turning counter-clockwise (left), the latch arm moves back and then releases the door when turned again by 90°.

The friction required for the 90° rotation is generated by the thrust spring.

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

The latch is inserted through the hole from the front, during which the latch arm must be in the axially open end position and roughly in the middle of the rotary range. The mounting nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production. of the rotation range.

Selected Part

Total US Dollars (net)
$37.00
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$37.00
100249$33.92
250499$30.84
≥ 500$27.75
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.313 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.