GN 120.3 Internal Cabinet Handles Zinc Die-Cast, for Latches

Photo

GN 120.3 Zinc Die-Cast Internal Cabinet Handles, for Latches Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 120.3 Zinc Die-Cast Internal Cabinet Handles, for Latches Color: SW - Black, RAL 9005, textured finish GN 120.3 Zinc Die-Cast Internal Cabinet Handles, for Latches Color: RS - Red, RAL 3000, textured finish

Product description

Information

Internal cabinet handles GN 120.3 allow non-lockable latches to be opened from the back side as well. This is necessary, for example, for machine enclosures or maintenance openings.

The internal cabinet handle is fastened to the back side of the latch using the supplied screw and serrated washer. For this purpose, the existing screw on the latch must be removed.

All compatible latches are listed in the table. For latches GN 115 und GN 115.7, the housing length is always 18 mm.

Specification

Body
Zinc die-castZD
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Red, RAL 3000, textured finishRSRS

Pan head screw and serrated washer
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 120.3 Zinc Die-Cast Internal Cabinet Handles, for Latches sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2
Housing length
b1b2b3d
Thread
l3l4A/F
Torx
Suitable for *
3.540.710.870.630.20M 61.100.47T30GN 115 / GN 115.7
3.541.180.870.630.20M 61.100.98T30GN 515
3.541.570.870.630.20M 61.101.38T30GN 515
3.541.970.870.630.20M 61.101.77T30GN 515
3.542.360.870.630.20M 61.102.17T30GN 515
* Except for lockable types

Build & Price

3D Product Configurator
Material

Length l1
Housing length l2
Color
RS
SW

Selected Part

Total US Dollars (net)
$8.84
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.84
100249$8.10
250499$7.37
≥ 500$6.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.147 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 120.3-ZD-90-18-SWGN 120.3-ZD-90-18-RSGN 120.3-ZD-90-30-SWGN 120.3-ZD-90-30-RSGN 120.3-ZD-90-40-SWGN 120.3-ZD-90-40-RSGN 120.3-ZD-90-50-SWGN 120.3-ZD-90-50-RSGN 120.3-ZD-90-60-SWGN 120.3-ZD-90-60-RS

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.