GN 125.5 Flat Adjustable Tension Levers Stainless Steel, Tapped Type

Photo

GN 125.5 Stainless Steel Flat Adjustable Tension Levers, Tapped Type Type: D - Straight lever
Type: D - Straight lever
GN 125.5 Stainless Steel Flat Adjustable Tension Levers, Tapped Type Type: D - Straight lever GN 125.5 Stainless Steel Flat Adjustable Tension Levers, Tapped Type Type: E - Angled lever
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

With the flat adjustable tension levers GN 125.5, the overall height is reduced to a minimum. The cover disk gives these levers a nice appearance.

As all other adjustable levers, they are ideal wherever parts have to be clamped in a confined space or in a particular lever position. The threaded insert is connected with the hub via serrations that can be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

Specification

Body / lever / insert
Stainless steel AISI 303
Matte shot-blasted finish


Cover
Plastic, light gray


Ball knob DIN 319
Plastic
Duroplast (Phenolic PF)
Black, shiny finish


Safety circlip
Plastic (Polyacetal POM)


RoHS

On request

Special plain blind bores, through bores, threads and threaded through bores

Technical drawing

3D
Hide technical drawing
GN 125.5 Stainless Steel Flat Adjustable Tension Levers, Tapped Type sketch

Part Options / Table

Type

DStraight lever
EAngled lever
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4d5h1h2h3h4h5
Stroke
lt
min.
1.261/4 x 205/16 x 180.530.310.790.810.060.491.420.163.940.43
1.425/16 x 183/8 x 160.630.390.980.960.080.591.770.184.720.55
1.573/8 x 161/2 x 130.750.471.181.180.160.752.090.185.120.67
1.771/2 x 135/8 x 110.910.471.261.400.160.942.520.205.710.91
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5h1h2h3h4h5
Stroke
lt
min.
1.26M 6M 80.530.310.790.810.060.491.420.163.940.43
1.42M 8M 100.630.390.980.960.080.591.770.184.720.55
1.57M 10M 120.750.471.181.180.160.752.090.185.120.67
1.77M 12M 160.910.471.261.400.160.942.520.205.710.91

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Inch


Metric


Type


Selected Part

Total US Dollars (net)
$44.44
In Stock: 26
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$44.44
5099$40.74
100249$37.04
≥ 250$33.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.352 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.