GN 131.3 Two-Way Connector Clamps Stainless Steel, Split Assembly

Two-Way Connector Clamps GN 131.3: Stainless Steel, Split Assembly
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

The clamping bores of the two-way connector clamps GN 131.3 are designed for typical construction tubes. The square sections s1 and s2 also allow bars or tubes with a square cross-section to be clamped.

At the screw locations z1 and z2, socket cap screws reduce the bore cross-section for clamping. The split clamping point z2 allows the connector clamp to be subsequently inserted into an existing structure and facilitates assembly when axial sliding is not possible, e.g., due to tight bending radii.

Specification

Connector clamp
Stainless steel AISI CF-8NI
Matte shot-blasted finish


Socket cap screws ISO 4762
Stainless steel AISI 304


RoHS

Accessory

GN 990 Construction Tubes

Hide technical drawing
GN 131.3 Stainless Steel Two-Way Connector Clamps, Split Assembly sketch

Part Options / Table

Identification no.

2With 3 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

d1d2kl1l2ms1
Square
s2
Square
z1
Screw location
z2
Screw location
B 12B 120.471.440.980.551010M4-12M4-12
B 20B 120.792.011.650.791610M6-20M6-12
B 20B 200.792.241.650.871616M6-20M6-18

Build & Price

Bore d1
Bore d2
Identification no.

Material

Bore d1
Bore d2
Identification no.

Material

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 131.3-B12-B12-2-NIGN 131.3-B20-B12-2-NIGN 131.3-B20-B20-2-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback