GN 133.1 Two-Way Linear Actuator Connectors Aluminum, for One-Axis System, Unequal Bore Dimensions d1 / d2

Two-Way Linear Actuator Connectors GN 133.1: Aluminum, for One-Axis System, Unequal Bore Dimensions d<sub>1</sub> / d<sub>2</sub>
d1: G - With sleeve bearing
Finish: SW - Black, RAL 9005, textured finish

Product description

Two-way linear actuator connectors GN 133.1 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw locations z1, the play of the guide bores d1 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

  • Body
    Aluminum
    Powder coated
    Black, RAL 9005, textured finishSWSW

  • Sleeve bearing
    Plastic (PTFE)

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Levers

Hide technical drawing
GN 133.1 Aluminum Two-Way Linear Actuator Connectors, for One-Axis System sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

d1 - d2
without
sleeve bearing
d1 - d2
with
sleeve bearing
d3
Mounting
screws on the
drive key
k1
Clamping
length
k2
Clamping
length
l1l2l3mz1
Screw
location for
screw size
z2
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for 
z1
l4


for z2
l4
B30 - B18G30 - B18M 41.571.423.211.571.021.06M8-25M6-202.483.071.772.48
B50 - B30G50 - B30M 62.562.324.802.561.571.77M10-50M8-253.073.622.483.07

Build & Price

Diameter d1 - d2 (without sleeve bearing)
Diameter d1 - d2 (with sleeve bearing)
Identification no.

Finish
Black
Diameter d1 - d2 (without sleeve bearing)
Diameter d1 - d2 (with sleeve bearing)
Identification no.

Finish
Black

Selected Part

Total (net)
US$57.88
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$57.88
1024US$53.05
2549US$48.23
≥ 50US$43.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.293 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 133.1-G30-B18-2-SWGN 133.1-B30-B18-2-SWGN 133.1-G50-B30-2-SWGN 133.1-B50-B30-2-SW

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback