GN 135 Two-way connector clamps Aluminum, Multi-Part Assembly, Unequal Bore Dimensions d1 / s1 and d2 / s2

Two-way connector clamps GN 135: Aluminum, Multi-Part Assembly, Unequal Bore Dimensions d<sub>1</sub> / s<sub>1</sub> and d<sub>2</sub> / s<sub>2</sub>
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bores of the two-way connector clamps GN 135 are designed for GN 990 or DIN 2391, DIN 2395 and DIN 2462 construction tubes.

The square designs are also suitable for use with profile systems.

The bores and squares are arranged in such a way that an adaptation between between different tube cross-sections is possible.

At the screw locations z1 / z2, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

  • Body
    Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, Matte shot-blasted finishBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

GN 911 Adjustable Levers

On request

Other bore and square combinations d1 / s1 and d2 / s2

Hide technical drawing
GN 135 Aluminum Two-Way Connector Clamps, Multi-Part Assembly, Unequal Bore Dimensions sketch

Part Options / Table

Identification no.

2With 4 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

d1
Bore
s1
Square
d2
Bore
s2
Square
k1
Clamping
length
k2
Clamping
length
l1l2l3mz1
Screw
locations for
screw size
z2
Screw
locations for
screw size
Accessory
Recom. lever
GN 911 for
 z1
l4


for z2
l4
B 30V 30B 40V 402.362.994.723.113.862.17M8-50M10-552.483.073.073.62
B 30V 30B 50V 502.362.994.723.113.862.17M8-50M10-552.483.073.073.62
B 40V 40B 50V 502.362.994.723.113.862.17M8-50M10-552.483.073.073.62

Build & Price

Bore d1
Square s1
Square s2
Bore d2
Clamping length k1
Identification no.

Finish
Plain finish
Black
Bore d1
Square s1
Square s2
Bore d2
Clamping length k1
Identification no.

Finish
Plain finish
Black

Selected Part

Total (net)
US$63.91
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$63.91
1024US$58.58
2549US$53.26
≥ 50US$47.93
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 135-B30-V40-60-2-SWGN 135-B30-V40-60-2-BLGN 135-V30-V40-60-2-SWGN 135-V30-V40-60-2-BLGN 135-B30-B40-60-2-SWGN 135-B30-B40-60-2-BLGN 135-V30-B40-60-2-SWGN 135-V30-B40-60-2-BLGN 135-B30-V50-60-2-SWGN 135-B30-V50-60-2-BLGN 135-V30-V50-60-2-SWGN 135-V30-V50-60-2-BLGN 135-B30-B50-60-2-SWGN 135-B30-B50-60-2-BLGN 135-V30-B50-60-2-SWGN 135-V30-B50-60-2-BLGN 135-B40-B50-60-2-SWGN 135-B40-B50-60-2-BLGN 135-V40-B50-60-2-SWGN 135-V40-B50-60-2-BLGN 135-B40-V50-60-2-SWGN 135-B40-V50-60-2-BLGN 135-V40-V50-60-2-SWGN 135-V40-V50-60-2-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback