GN 139.2 Hinges without Switch Zinc Die-Cast, to Accompany GN 139.1 Hinges with Integrated Safety Switch

Hinges without Switch GN 139.2: Zinc Die-Cast, to Accompany GN 139.1 Hinges with Integrated Safety Switch
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Hinges without switch GN 139.2 are identical to hinges with integrated safety switch GN 139.1 , except they do not include the connector plug. The hinges are tamper-proof because of the covered mounting from the backside.

The compact construction combines safety with an attractive design.

The version with broad hinge wings is intended for mounting on glass or polycarbonate doors.

Specification

  • Body
    Zinc die-cast
    Powder coated
    Silver metallic

  • Pin
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 139.2 Zinc Die-Cast Hinges without Switch, to Accompany GN 139.1 Hinges with Integrated Safety Switch sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Small
hinge wing

Broad
hinge wing
l2l3l4l5
Small
hinge wing

Broad
hinge wing
h1h2m1m2m3
Small
hinge wing

Broad
hinge wing
1.933.113.981.183.190.591.180.470.892.800.671.061.97

Build & Price

Width l1
Length l2
Width l1
Length l2

Mechanical Features

Maximal load

Information with safety factor



Load
direction

Drawing Mechanical features GN 139.1/139.2 Drawing Mechanical features2 GN 139.1/139.2 Drawing Mechanical features3 GN 139.1/139.2

Examples of calculation
→ see operating instruction

l1= 49 mm

337.21 lbf (1500 N)

224.81 lbf (1000 N)

224.81 lbf (1000 N)

l1= 79 mm

168.61 lbf (750 N)

112.40 lbf (500 N)

112.40 lbf (500 N)

Assembly

From the backside, 7 x threads M5, 6 mm deep

Recommended torque

5 Nm (Screws M5)

Selected Part

Total (net)
US$58.68
In Stock: 1
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$58.68
1024US$53.79
2549US$48.90
≥ 50US$44.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.588 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 139.2-49-101GN 139.2-79-101

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback