GN 147.7 Flanged Connector Clamps Aluminum, with Locating Option

Photo

GN 147.7 Aluminum Flanged Connector Clamps, with Locating Option Type: D - With ball plunger
Finish: SW - Black, RAL 9005, textured finish
Type: D - With ball plunger
Finish: SW - Black, RAL 9005, textured finish
GN 147.7 Aluminum Flanged Connector Clamps, with Locating Option Type: D - With ball plunger
Finish: SW - Black, RAL 9005, textured finish GN 147.7 Aluminum Flanged Connector Clamps, with Locating Option Type: G - With thread
Finish: SW - Black, RAL 9005, textured finish GN 147.7 Aluminum Flanged Connector Clamps, with Locating Option Type: R - With indexing plunger
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

With flanged connector clamps GN 147.7, recurring positions can be moved to quickly and easily along a square construction tube. The required holes for type R, or countersinks for type D, can either be drilled by the user according to the construction information or ordered completely machined as construction tubes with locating holes GN 990.1.

For quick clamping without tools, the socket cap screws at the screw locations z can be replaced by the adjustable levers GN 911 listed in the table as accessories. Centering bushings at the screw locations eliminate the axial play between the top and bottom parts of the connector clamps.

Flanged connector clamps GN 147.7 are delivered with loosely enclosed indexing plunger (type R) or ball plunger (type D). Type G with thread is universally suitable for specific applications.

Specification

Connector clamp
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Mounting / transfer elements

  • Socket cap screws DIN 912
  • Hex nuts DIN 985
  • Centering bushings
    Stainless steel AISI 304

Indexing plunger GN 717, Type CK

  • Plunger pin
    Stainless steel AISI 303
  • Knob
    Plastic, Polyamide (PA)
    Black, matte finish

Ball plunger GN 615.9, Type KN

  • Stainless steel AISI 304
  • Ball with friction bearing
  • With internal hex
  • With stainless steel lock nut ISO 4035

RoHS

Accessory

Adjustable Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 147.7 Aluminum Flanged Connector Clamps, with Locating Option sketch

Part Options / Table

Type

GWith thread
RWith indexing plunger
DWith ball plunger
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s
Square
d1
Thread
d2d3
Pin -0.002
Bore +0.001 / +0.003
d4
Ball Ø
k
Clamping
length
l1l2mtx1x2y1y2z
Screw
locations for
screw size
Accessory
Recommended lever
GN 911 for
 z
l3
V 25M 80.260.1970.141.972.092.681.180.281.971.382.952.36M8-403.07
V 30M 80.260.1970.141.972.092.681.180.281.971.382.952.36M8-403.07
V 40M 120.430.3150.262.993.213.861.830.552.991.974.533.54M10-653.62
V 50M 120.430.3150.262.993.213.861.830.552.991.974.533.54M10-653.62

Build & Price

3D Product Configurator
Square s
Type



Finish
SW

Construction Information

The square dimensions of these connector clamps are designed for Construction Tubes GN 990. These can be fitted by the user with locating holes (B or S) according to the dimensions specified in the table.

Construction tubes with locating holes can be ordered as standard part GN 990.1 cut to length and completely ready for installation.

Drawing GN 134.7
Show / Hide columns
s
Square
d6 +0.3
Bore
(for type R)
d7 +0.3
Countersink
(for type D)
For flanged 
connector clamps
V 25B 5S 2.5V 25
V 30B 5S 2.5V 30
V 40B 8S 4.5V 40
V 50B 8S 4.5V 50

Applications Examples

Drawing 2 GN 134.7

Selected Part

Total US Dollars (net)
$77.70
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$77.70
1024$71.23
2549$64.75
≥ 50$58.28
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.561 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 147.7-V25-G-SWGN 147.7-V25-R-SWGN 147.7-V25-D-SWGN 147.7-V30-G-SWGN 147.7-V30-R-SWGN 147.7-V30-D-SWGN 147.7-V40-G-SWGN 147.7-V40-R-SWGN 147.7-V40-D-SWGN 147.7-V50-G-SWGN 147.7-V50-R-SWGN 147.7-V50-D-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.