GN 1581 Hex Head Screws Stainless Steel, Low-Profile Head, Hygienic Design

Hex Head Screws GN 1581: Stainless Steel, Low-Profile Head, Hygienic Design
Finish: MT - Matte finish (Ra < 0.8 µm)
Sealing ring material: E - EPDM
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

The hex head screws GN 1581 with low-profile head are intended for use in hygiene areas. The metric versions with seal ring, H and E, are additionally certified according to the guidelines of the EHEDG. The sealed mounting surface enables components to be mounted without dead spaces. The high quality finish as well as the large corner radii and closed surfaces prevent adherence of dirt and facilitate cleaning.

Specification

Screw
Stainless steel AISI 316L

  • Matte finish (Ra < 0.8 µm)MT
  • Polished finish (Ra < 0.8 µm)PL
    (Only available in metric version)

Sealing ring

  • HNBRH
    Operating temperature
    -13 °F to +302 °F (-25 °C to +150 °C)
  • EPDME
    Operating temperature
    -40 °F to +248 °F (-40 °C to +120 °C)
  • FKMF
    Operating temperature
    +23 °F to +392 °F (-5 °C to +200 °C)
  • FDA compliant material
  • Blue
  • Hardness 85±5 Shore A

RoHS

Accessory

GN 7600 Sealing Rings
GN 3124 Sockets
GN 3113 Combination Wrenches

Hide technical drawing
GN 1581 Stainless Steel Hex Head Screws, Low-Profile Head, Hygienic Design sketch

Part Options / Table

Show / Hide columns

Inch

d1l1
Without shaft

With shaft
d2d3kl2A/F
10 x 240.500.75-1.000.430.460.280.750.3125
1/4 x 200.500.751.00-0.550.580.30-0.4375
5/16 x 180.751.00-1.250.630.660.331.000.5000
3/8 x 160.751.00-1.250.710.740.371.000.5625
1/2 x 131.001.25--0.981.020.421.250.7500
Show / Hide columns

Metric

d1l1
Without shaft

With shaft
d2d3kl2A/F
M 40.310.390.47-0.630.790.981.18-0.390.430.260.550.2756
M 50.390.470.63-0.790.981.181.381.570.430.460.280.630.3150
M 60.470.630.790.981.181.381.571.97-0.510.540.300.710.3937
M 80.630.790.981.181.571.972.36--0.630.660.330.870.5118
M 100.790.981.18-1.571.972.36--0.750.780.371.020.6299
M 120.981.18--1.571.972.36--0.870.900.431.180.7087
M 161.181.57--1.972.362.76--1.101.130.511.500.8661
M 201.57---2.36----1.341.370.591.811.0630

Build & Price

Thread d1

Inch


Metric


Length l1 (Without shaft)
Length l1 (With shaft)
Finish
Sealing ring material



Thread d1

Inch


Metric


Length l1 (Without shaft)
Length l1 (With shaft)
Finish
Sealing ring material



Selected Part

Total (net)
US$10.91
In Stock: 9
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$10.91
2549US$10.00
5099US$9.09
≥ 100US$8.18
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1581-10x24-1,00-MT-HGN 1581-10x24-1,00-MT-EGN 1581-10x24-1,00-MT-FGN 1581-10x24-0,50-MT-HGN 1581-10x24-0,50-MT-EGN 1581-10x24-0,50-MT-FGN 1581-10x24-0,75-MT-HGN 1581-10x24-0,75-MT-EGN 1581-10x24-0,75-MT-FGN 1581-1/4x20-0,50-MT-HGN 1581-1/4x20-0,50-MT-EGN 1581-1/4x20-0,50-MT-FGN 1581-1/4x20-0,75-MT-HGN 1581-1/4x20-0,75-MT-EGN 1581-1/4x20-0,75-MT-FGN 1581-1/4x20-1,00-MT-HGN 1581-1/4x20-1,00-MT-EGN 1581-1/4x20-1,00-MT-FGN 1581-5/16x18-1,25-MT-HGN 1581-5/16x18-1,25-MT-EGN 1581-5/16x18-1,25-MT-FGN 1581-5/16x18-0,75-MT-HGN 1581-5/16x18-0,75-MT-EGN 1581-5/16x18-0,75-MT-FGN 1581-5/16x18-1,00-MT-HGN 1581-5/16x18-1,00-MT-EGN 1581-5/16x18-1,00-MT-FGN 1581-3/8x16-1,25-MT-HGN 1581-3/8x16-1,25-MT-EGN 1581-3/8x16-1,25-MT-FGN 1581-3/8x16-0,75-MT-HGN 1581-3/8x16-0,75-MT-EGN 1581-3/8x16-0,75-MT-FGN 1581-3/8x16-1,00-MT-HGN 1581-3/8x16-1,00-MT-EGN 1581-3/8x16-1,00-MT-FGN 1581-1/2x13-1,00-MT-HGN 1581-1/2x13-1,00-MT-EGN 1581-1/2x13-1,00-MT-FGN 1581-1/2x13-1,25-MT-HGN 1581-1/2x13-1,25-MT-EGN 1581-1/2x13-1,25-MT-FGN 1581-M4-8-MT-HGN 1581-M4-8-PL-HGN 1581-M4-8-MT-EGN 1581-M4-8-PL-EGN 1581-M4-8-MT-FGN 1581-M4-8-PL-FGN 1581-M4-10-MT-HGN 1581-M4-10-PL-HGN 1581-M4-10-MT-EGN 1581-M4-10-PL-EGN 1581-M4-10-MT-FGN 1581-M4-10-PL-FGN 1581-M4-12-MT-HGN 1581-M4-12-PL-HGN 1581-M4-12-MT-EGN 1581-M4-12-PL-EGN 1581-M4-12-MT-FGN 1581-M4-12-PL-FGN 1581-M4-16-MT-HGN 1581-M4-16-PL-HGN 1581-M4-16-MT-EGN 1581-M4-16-PL-EGN 1581-M4-16-MT-FGN 1581-M4-16-PL-FGN 1581-M4-20-MT-HGN 1581-M4-20-PL-HGN 1581-M4-20-MT-EGN 1581-M4-20-PL-EGN 1581-M4-20-MT-FGN 1581-M4-20-PL-FGN 1581-M4-25-MT-HGN 1581-M4-25-PL-HGN 1581-M4-25-MT-EGN 1581-M4-25-PL-EGN 1581-M4-25-MT-FGN 1581-M4-25-PL-FGN 1581-M4-30-MT-HGN 1581-M4-30-PL-HGN 1581-M4-30-MT-EGN 1581-M4-30-PL-EGN 1581-M4-30-MT-FGN 1581-M4-30-PL-FGN 1581-M5-10-MT-HGN 1581-M5-10-PL-HGN 1581-M5-10-MT-EGN 1581-M5-10-PL-EGN 1581-M5-10-MT-FGN 1581-M5-10-PL-FGN 1581-M5-12-MT-HGN 1581-M5-12-PL-HGN 1581-M5-12-MT-EGN 1581-M5-12-PL-EGN 1581-M5-12-MT-FGN 1581-M5-12-PL-FGN 1581-M5-16-MT-HGN 1581-M5-16-PL-HGN 1581-M5-16-MT-EGN 1581-M5-16-PL-EGN 1581-M5-16-MT-FGN 1581-M5-16-PL-FGN 1581-M5-20-MT-HGN 1581-M5-20-PL-HGN 1581-M5-20-MT-EGN 1581-M5-20-PL-EGN 1581-M5-20-MT-FGN 1581-M5-20-PL-FGN 1581-M5-25-MT-HGN 1581-M5-25-PL-HGN 1581-M5-25-MT-EGN 1581-M5-25-PL-EGN 1581-M5-25-MT-FGN 1581-M5-25-PL-FGN 1581-M5-30-MT-HGN 1581-M5-30-PL-HGN 1581-M5-30-MT-EGN 1581-M5-30-PL-EGN 1581-M5-30-MT-FGN 1581-M5-30-PL-FGN 1581-M5-35-MT-HGN 1581-M5-35-PL-HGN 1581-M5-35-MT-EGN 1581-M5-35-PL-EGN 1581-M5-35-MT-FGN 1581-M5-35-PL-FGN 1581-M5-40-MT-HGN 1581-M5-40-PL-HGN 1581-M5-40-MT-EGN 1581-M5-40-PL-EGN 1581-M5-40-MT-FGN 1581-M5-40-PL-FGN 1581-M6-12-MT-HGN 1581-M6-12-PL-HGN 1581-M6-12-MT-EGN 1581-M6-12-PL-EGN 1581-M6-12-MT-FGN 1581-M6-12-PL-FGN 1581-M6-16-MT-HGN 1581-M6-16-PL-HGN 1581-M6-16-MT-EGN 1581-M6-16-PL-EGN 1581-M6-16-MT-FGN 1581-M6-16-PL-FGN 1581-M6-20-MT-HGN 1581-M6-20-PL-HGN 1581-M6-20-MT-EGN 1581-M6-20-PL-EGN 1581-M6-20-MT-FGN 1581-M6-20-PL-FGN 1581-M6-25-MT-HGN 1581-M6-25-PL-HGN 1581-M6-25-MT-EGN 1581-M6-25-PL-EGN 1581-M6-25-MT-FGN 1581-M6-25-PL-FGN 1581-M6-30-MT-HGN 1581-M6-30-PL-HGN 1581-M6-30-MT-EGN 1581-M6-30-PL-EGN 1581-M6-30-MT-FGN 1581-M6-30-PL-FGN 1581-M6-35-MT-HGN 1581-M6-35-PL-HGN 1581-M6-35-MT-EGN 1581-M6-35-PL-EGN 1581-M6-35-MT-FGN 1581-M6-35-PL-FGN 1581-M6-40-MT-HGN 1581-M6-40-PL-HGN 1581-M6-40-MT-EGN 1581-M6-40-PL-EGN 1581-M6-40-MT-FGN 1581-M6-40-PL-FGN 1581-M6-50-MT-HGN 1581-M6-50-PL-HGN 1581-M6-50-MT-EGN 1581-M6-50-PL-EGN 1581-M6-50-MT-FGN 1581-M6-50-PL-FGN 1581-M8-16-MT-HGN 1581-M8-16-PL-HGN 1581-M8-16-MT-EGN 1581-M8-16-PL-EGN 1581-M8-16-MT-FGN 1581-M8-16-PL-FGN 1581-M8-20-MT-HGN 1581-M8-20-PL-HGN 1581-M8-20-MT-EGN 1581-M8-20-PL-EGN 1581-M8-20-MT-FGN 1581-M8-20-PL-FGN 1581-M8-25-MT-HGN 1581-M8-25-PL-HGN 1581-M8-25-MT-EGN 1581-M8-25-PL-EGN 1581-M8-25-MT-FGN 1581-M8-25-PL-FGN 1581-M8-30-MT-HGN 1581-M8-30-PL-HGN 1581-M8-30-MT-EGN 1581-M8-30-PL-EGN 1581-M8-30-MT-FGN 1581-M8-30-PL-FGN 1581-M8-40-MT-HGN 1581-M8-40-PL-HGN 1581-M8-40-MT-EGN 1581-M8-40-PL-EGN 1581-M8-40-MT-FGN 1581-M8-40-PL-FGN 1581-M8-50-MT-HGN 1581-M8-50-PL-HGN 1581-M8-50-MT-EGN 1581-M8-50-PL-EGN 1581-M8-50-MT-FGN 1581-M8-50-PL-FGN 1581-M8-60-MT-HGN 1581-M8-60-PL-HGN 1581-M8-60-MT-EGN 1581-M8-60-PL-EGN 1581-M8-60-MT-FGN 1581-M8-60-PL-FGN 1581-M10-20-MT-HGN 1581-M10-20-PL-HGN 1581-M10-20-MT-EGN 1581-M10-20-PL-EGN 1581-M10-20-MT-FGN 1581-M10-20-PL-FGN 1581-M10-25-MT-HGN 1581-M10-25-PL-HGN 1581-M10-25-MT-EGN 1581-M10-25-PL-EGN 1581-M10-25-MT-FGN 1581-M10-25-PL-FGN 1581-M10-30-MT-HGN 1581-M10-30-PL-HGN 1581-M10-30-MT-EGN 1581-M10-30-PL-EGN 1581-M10-30-MT-FGN 1581-M10-30-PL-FGN 1581-M10-40-MT-HGN 1581-M10-40-PL-HGN 1581-M10-40-MT-EGN 1581-M10-40-PL-EGN 1581-M10-40-MT-FGN 1581-M10-40-PL-FGN 1581-M10-50-MT-HGN 1581-M10-50-PL-HGN 1581-M10-50-MT-EGN 1581-M10-50-PL-EGN 1581-M10-50-MT-FGN 1581-M10-50-PL-FGN 1581-M10-60-MT-HGN 1581-M10-60-PL-HGN 1581-M10-60-MT-EGN 1581-M10-60-PL-EGN 1581-M10-60-MT-FGN 1581-M10-60-PL-FGN 1581-M12-25-MT-HGN 1581-M12-25-PL-HGN 1581-M12-25-MT-EGN 1581-M12-25-PL-EGN 1581-M12-25-MT-FGN 1581-M12-25-PL-FGN 1581-M12-30-MT-HGN 1581-M12-30-PL-HGN 1581-M12-30-MT-EGN 1581-M12-30-PL-EGN 1581-M12-30-MT-FGN 1581-M12-30-PL-FGN 1581-M12-40-MT-HGN 1581-M12-40-PL-HGN 1581-M12-40-MT-EGN 1581-M12-40-PL-EGN 1581-M12-40-MT-FGN 1581-M12-40-PL-FGN 1581-M12-50-MT-HGN 1581-M12-50-PL-HGN 1581-M12-50-MT-EGN 1581-M12-50-PL-EGN 1581-M12-50-MT-FGN 1581-M12-50-PL-FGN 1581-M12-60-MT-HGN 1581-M12-60-PL-HGN 1581-M12-60-MT-EGN 1581-M12-60-PL-EGN 1581-M12-60-MT-FGN 1581-M12-60-PL-FGN 1581-M16-30-MT-HGN 1581-M16-30-PL-HGN 1581-M16-30-MT-EGN 1581-M16-30-PL-EGN 1581-M16-30-MT-FGN 1581-M16-30-PL-FGN 1581-M16-40-MT-HGN 1581-M16-40-PL-HGN 1581-M16-40-MT-EGN 1581-M16-40-PL-EGN 1581-M16-40-MT-FGN 1581-M16-40-PL-FGN 1581-M16-50-MT-HGN 1581-M16-50-PL-HGN 1581-M16-50-MT-EGN 1581-M16-50-PL-EGN 1581-M16-50-MT-FGN 1581-M16-50-PL-FGN 1581-M16-60-MT-HGN 1581-M16-60-PL-HGN 1581-M16-60-MT-EGN 1581-M16-60-PL-EGN 1581-M16-60-MT-FGN 1581-M16-60-PL-FGN 1581-M16-70-MT-HGN 1581-M16-70-PL-HGN 1581-M16-70-MT-EGN 1581-M16-70-PL-EGN 1581-M16-70-MT-FGN 1581-M16-70-PL-FGN 1581-M20-40-MT-HGN 1581-M20-40-PL-HGN 1581-M20-40-MT-EGN 1581-M20-40-PL-EGN 1581-M20-40-MT-FGN 1581-M20-40-PL-FGN 1581-M20-60-MT-HGN 1581-M20-60-PL-HGN 1581-M20-60-MT-EGN 1581-M20-60-PL-EGN 1581-M20-60-MT-FGN 1581-M20-60-PL-F

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback