GN 162 Base Plate Connector Clamps Aluminum, with 4 Mounting Holes

Base Plate Connector Clamps GN 162: Aluminum, with 4 Mounting Holes
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bore of base plate connector clamps GN 162 is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

At the screw location z, the socket cap screw reduces the bore cross-section for clamping.

Specification

  • Body
    Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, Matte shot-blasted finishBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Hide technical drawing
GN 162 Aluminum Base Plate Connector Clamps, with 4 Mounting Holes sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw ISO 4762
Show / Hide columns

Inch

d1
Bore
d2k
Clamping length
l1l2tx1x2y1y2z
Screw
location for
screw size
B 1/20.221.571.360.980.281.971.501.971.50M6-20
B 5/80.221.571.360.980.281.971.501.971.50M6-20
B 3/40.221.571.360.980.281.971.501.971.50M6-20
Show / Hide columns

Metric

d1
Bore
d2k
Clamping length
l1l2tx1x2y1y2z
Screw
location for
screw size
B 100.221.571.360.980.281.971.501.971.50M6-20
B 120.221.571.360.980.281.971.501.971.50M6-20
B 140.221.571.360.980.281.971.501.971.50M6-20
B 150.221.571.360.980.281.971.501.971.50M6-20
B 160.221.571.360.980.281.971.501.971.50M6-20
B 180.221.571.360.980.281.971.501.971.50M6-20

Build & Price

Bore d1

Inch


Metric


Identification no.

Finish
Plain finish
Black
Bore d1

Inch


Metric


Identification no.

Finish
Plain finish
Black

Selected Part

Total (net)
US$23.79
In Stock: 9
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$23.79
1024US$21.81
2549US$19.83
≥ 50US$17.84
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 162-B1/2-2-SWGN 162-B1/2-2-BLGN 162-B5/8-2-SWGN 162-B5/8-2-BLGN 162-B3/4-2-SWGN 162-B3/4-2-BLGN 162-B10-2-SWGN 162-B10-2-BLGN 162-B12-2-SWGN 162-B12-2-BLGN 162-B14-2-SWGN 162-B14-2-BLGN 162-B15-2-SWGN 162-B15-2-BLGN 162-B16-2-SWGN 162-B16-2-BLGN 162-B18-2-SWGN 162-B18-2-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback