GN 167 Wide Base Plate Connector Clamps Aluminum, Split Assembly

Photo

GN 167 Aluminum Wide Base Plate Connector Clamps, Split Assembly Bildzuordnung: B - Bore
Finish: BL - Plain finish, Matte shot-blasted finish
Bildzuordnung: B - Bore
Finish: BL - Plain finish, Matte shot-blasted finish
GN 167 Aluminum Wide Base Plate Connector Clamps, Split Assembly Bildzuordnung: B - Bore
Finish: BL - Plain finish, Matte shot-blasted finish GN 167 Aluminum Wide Base Plate Connector Clamps, Split Assembly Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 167 Aluminum Wide Base Plate Connector Clamps, Split Assembly Bildzuordnung: V - Square
Finish: BL - Plain finish, Matte shot-blasted finish GN 167 Aluminum Wide Base Plate Connector Clamps, Split Assembly Bildzuordnung: V - Square
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

The clamping bore of the wide base plate connector clamps GN 167 is not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW
Plain finish, Matte shot-blasted finishBLBL


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Accessory

Construction Tubes GN 990
Adjustable Levers GN 911

Technical drawing

3D
Hide technical drawing
GN 167 Aluminum Wide Base Plate Connector Clamps, Split Assembly sketch

Part Options / Table

Identification no.

2With 2 stainless steel socket cap screws ISO 4762
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore
s
Square
d2k
Clamping
length
l1l2l3tx1x2y1y2y3z
Screw
locations for
screw size
Accessory
Recom. lever
GN 911 for
 z
l4
B 20V 200.282.282.721.815.750.282.952.362.831.381.18M8-352.483.07
B 25V 250.282.282.721.815.750.282.952.362.831.381.18M8-352.483.07
B 30V 300.282.282.721.815.750.282.952.362.831.381.18M8-352.483.07
B 40V 400.433.583.862.768.620.554.533.544.251.971.77M10-603.073.62
B 42-0.433.583.862.768.620.554.533.544.251.971.77M10-603.073.62
B 45V 450.433.583.862.768.620.554.533.544.251.971.77M10-603.073.62
B 48-0.433.583.862.768.620.554.533.544.251.971.77M10-603.073.62
B 50V 500.433.583.862.768.620.554.533.544.251.971.77M10-603.073.62
B 60V 600.433.944.273.2310.240.554.923.945.042.052.58M10-70--

Build & Price

3D Product Configurator
Square s
Bore d1
Identification no.

Finish
BL
SW

Selected Part

Total US Dollars (net)
$47.10
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$47.10
1024$43.18
2549$39.25
≥ 50$35.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.877 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 167-B20-2-SWGN 167-B20-2-BLGN 167-V20-2-SWGN 167-V20-2-BLGN 167-B25-2-SWGN 167-B25-2-BLGN 167-V25-2-SWGN 167-V25-2-BLGN 167-B30-2-SWGN 167-B30-2-BLGN 167-V30-2-SWGN 167-V30-2-BLGN 167-B40-2-SWGN 167-B40-2-BLGN 167-V40-2-SWGN 167-V40-2-BLGN 167-B42-2-SWGN 167-B42-2-BLGN 167-B45-2-SWGN 167-B45-2-BLGN 167-V45-2-SWGN 167-V45-2-BLGN 167-B48-2-SWGN 167-B48-2-BLGN 167-B50-2-SWGN 167-B50-2-BLGN 167-V50-2-SWGN 167-V50-2-BLGN 167-B60-2-SWGN 167-B60-2-BLGN 167-V60-2-SWGN 167-V60-2-BL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.