GN 183 Knurled C-Washers Steel

Knurled C-Washers GN 183: Steel

Product description

Knurled C-washers GN 183 are used in particular for frequent assembly and disassembly and serve, for example, to axially secure gears to shafts or to fasten plates to bolts.

The outer diameter of the fasteners used, such as screws, washers, or nuts, must be selected to be smaller than the mounting diameter of the shaft or bolt itself.

After loosening the fasteners by a few millimeters, the Knurled C-Washer can be removed radially, allowing for quick disassembly of the assembly in the axial direction.

The dimensions of the Knurled C-Washers are matched to the standard parts shown in the application examples.

Specification

Steel

  • Case-hardened
  • Blackened finsih

RoHS

Hide technical drawing
GN 183 Steel Knurled C-Washers sketch

Part Options / Table

Show / Hide columns

Metric

d1bd2stFor thread size
0.870.240.630.240.03M 6
1.100.330.830.280.04M 8
1.340.410.980.310.05M 10
1.570.491.180.350.07M 12
2.200.651.460.470.07M 16

Build & Price

Outer diameter d1
Inner diameter b
Outer diameter d1
Inner diameter b

Application examples

f3d0b4a4-ed9b-4d1c-b566-eea060e64036

Selected Part

Total (net)
US$10.30
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$10.30
100249US$9.44
250499US$8.58
≥ 500US$7.72
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 183-22-6,2GN 183-28-8,3GN 183-34-10,4GN 183-40-12,5GN 183-56-16,5

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback