Washers in Steel and Stainless Steel

Washers are essential components for secure and precise assembly in mechanical and structural applications. The range includes washers, heavy duty washers, countersunk washers, and spherical washers, designed to meet a variety of functional requirements. These elements support mounting, positioning, leveling, and clamping tasks. Made from durable steel or corrosion-resistant stainless steel, JW Winco washers ensure reliable performance and long service life across a wide range of industrial environments.

What materials and finishes are available for JW Winco washers?

Our washers are manufactured from high-quality steel and stainless steel, offering durability and resistance in demanding environments. Steel versions are available with different surface finishes such as zinc-plated for corrosion protection and blackened (burnished) for reduced glare and aesthetic consistency.

Which washer designs are available for different applications?

JW Winco offers flat washers, high-profile washers, and spherical leveling washers. While flat washers provide even load distribution, high versions are ideal for spacing and alignment. Spherical washers are used to compensate for angular misalignment, ensuring proper seating of components in complex assemblies.

In which industries are washers from JW Winco used?

Our washers are trusted across industries such as machine and fixture construction, automation, plant engineering, and metal fabrication. Their precision, strength, and adaptability make them suitable for static and dynamic load applications where reliability is critical.

Are JW Winco washers compliant with international standards?

Yes, many of our washers are manufactured in accordance with recognized standards such as DIN 6340 (for heavy-duty flat washers) and DIN 6319 (for spherical washers). These ensure dimensional accuracy and functional reliability in demanding applications. Our product range includes both Metric and Inch-based washers, making them suitable for use in international designs and replacement scenarios across European and North American systems.
Filter Products
New Products
System of Measurement
Material
Fixing Method
Internal Diameter (from - to) Internal Diameter
External Diameter (from - to) External Diameter

Click below for Custom Solutions. Special requests

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback