Product description
GN 187.2 conical thrust springs are placed between GN 187.4 / EN 189 / GN 187.5 serrated locking plates to ensure that the locking plates separate reliably when removed.
Specification
- Stainless steel AISI 301
RoHS
GN 187.2 conical thrust springs are placed between GN 187.4 / EN 189 / GN 187.5 serrated locking plates to ensure that the locking plates separate reliably when removed.
RoHS
| d | Max. spring load ≈ | For GN 187.4 / EN 189 serrated locking plates - d0 | For GN 187.5 serrated locking plates - d0 |
|---|---|---|---|
| 0.59 | 4.50 lbf (20 N) | 0.87 | - |
| 0.71 | 7.87 lbf (35 N) | 1.06 | 1.06 |
| 0.91 | 12.36 lbf (55 N) | 1.26 | 1.26 |
| 1.14 | 10.12 lbf (45 N) | 1.57 | 1.57 |
| Min | Max | Price |
|---|---|---|
| 1 | 49 | US$0.73 |
| 50 | 99 | US$0.67 |
| 100 | 249 | US$0.61 |
| ≥ 250 | US$0.55 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning February 16, 2026, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through February 15, 2026.
Customers with pricing agreements will not be affected until annual pricing is reviewed.