GN 187.6 Locking Joint Sets Zinc Die-Cast / Stainless Steel, for Serrated Locking Plates GN 187.5

Locking Joint Sets GN 187.6: Zinc Die-Cast / Stainless Steel, for Serrated Locking Plates GN 187.5
Type: K - With adjustable lever
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Locking joint sets GN 187.6 can be combined with serrated locking plates GN 187.5 to form locking joints. The centering bushing allows easy and quick mounting due to the hexagonal collar, which creates a form-locking connection that prevents the part from rotating. When released, the bushing / lag nut forms the axis that positions the locking plates center to center.

The use of conical thrust springs GN 187.2 allows the locking plates to be cleanly separated from each other.

Types E and K are used in applications requiring frequent and tool-free adjustment of the locking joints.

Specification

  • Type E
    • Clamping lever
      Stainless steel AISI CF-8
    • Contact plate
      Stainless steel AISI 431

  • Type K
    Adjustable lever
    Zinc die-cast
    Powder coated
    Black, RAL 9005, textured finish

  • Type S
    Socket cap screw DIN 912
    Stainless steel A2

  • Countersunk screw DIN 7991 / washer
    Stainless steel A2

  • Other parts
    Stainless steel AISI 303

RoHS

Hide technical drawing
GN 187.6 Zinc Die-Cast / Stainless Steel Locking Joint Sets, for Serrated Locking Plates GN 187.5 sketch

Part Options / Table

Type

EWith clamping lever
KWith adjustable lever
SWith socket cap screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Serrated locking plate GN 187.5
d2d3d4h1h2h3
Stroke
h4h5l1l2s
1.060.35M 5M 60.630.590.041.300.181.731.770.47
1.260.35M 5M 60.750.760.041.300.182.481.770.47
1.570.43M 6M 80.941.000.051.670.223.232.480.55

Build & Price

Outer diameter d1 (Serrated locking plate)
Type



Outer diameter d1 (Serrated locking plate)
Type



Application Examples

Control mechanism
Tray / Retaining mechanism

Selected Part

Total (net)
US$11.70
In Stock: 19
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249US$11.70
250499US$10.73
500999US$9.75
≥ 1000US$8.78
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.094 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 187.6-27-EGN 187.6-27-KGN 187.6-27-SGN 187.6-32-EGN 187.6-32-KGN 187.6-32-SGN 187.6-40-EGN 187.6-40-KGN 187.6-40-S

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback