GN 19 Leveling Feet Stainless Steel, Hygienic Design

Leveling Feet GN 19: Stainless Steel, Hygienic Design
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Hygienic-Design

Product Family Hygienic Design

Standard Parts of the “Hygienic Design” product family are labeled with the HD icon. They combine high surface quality, freedom from dead spaces, non-scooped outer surfaces, and sealed bolting areas. A sealing concept based on FEM calculations ensures reliable contact pressure after installation.

  • suitable for use in hygienically sensitive areas
  • quick and easy cleaning
  • no dead spaces due to functional seals
  • certified according to EHEDG guidelines
Show all Hygienic Design products
FDA

FDA compliant

Product description

Leveling feet GN 19 are intended for use in hygienic areas. The metric versions comply with the 3-A sanitary standard 88-01 and the DGUV testing principles.

The elastomer pad seals the space below the foot plate against dirt. This is achieved by the weight of the machine on the plate. The sealing ring above the adjustment sleeve enables fastening without dead space. Due to the wiper and the joint sealing ring, the moving components are sealed against the environment.

The high quality finish prevents adherence of dirt and facilitates cleaning.

The values listed in the table for static load capacity refer to a purely vertical load in relation to the leveling foot. Under normal operating conditions bending loads or angular loads are not uncommon and result in a reduction of load capacity, which must be taken into consideration.

Specification

Base plate
Stainless steel sheet metal AISI 316L


Threaded stud / Adjustable sleeve
Stainless steel AISI 304
Turned


Seals
Blue, FDA compliant material

  • Sealing ring
    HNBR, hardness 70 ±5 Shore A
  • Wiper
    TPU, hardness 95 ±5 Shore A
  • Joint sealing ring
    HNBR, hardness 85 ±5 Shore A

Bottom seal
Silicone

  • Blue
  • Hardness 85 ±5 Shore A
  • Vulcanised

Operating temperature
-4 °F to 212 °F (-20 °C to +100 °C)


RoHS

Accessory

Protective End Caps GN 20.1
Sealing Rings GN 7600
Wipers GN 7607
Combination Wrenches GN 3113

Hide technical drawing
GN 19 Stainless Steel Leveling Feet, Hygienic Design sketch

Part Options / Table

Type

AWithout mounting holes
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1d3l2l3A/F1A/F2Static load
(see information)
2.361/2 x 136.898.861.100.551.380.68750.87502023 lbf (9 kN)
2.365/8 x 116.898.861.100.751.380.68750.87502023 lbf (9 kN)
3.151/2 x 136.898.860.980.551.380.68750.87503372 lbf (15 kN)
3.155/8 x 116.898.861.100.751.380.68750.87503372 lbf (15 kN)
3.153/4 x 107.289.251.260.941.380.87501.06253372 lbf (15 kN)
3.151 x 87.289.251.571.141.381.00001.37503372 lbf (15 kN)
3.945/8 x 116.898.861.100.751.380.68750.87504946 lbf (22 kN)
3.943/4 x 107.289.251.260.941.380.87501.06254946 lbf (22 kN)
3.941 x 87.289.251.571.141.381.00001.37504946 lbf (22 kN)
4.725/8 x 116.898.861.100.751.380.68750.87506744 lbf (30 kN)
4.723/4 x 107.289.251.260.941.380.87501.06256744 lbf (30 kN)
4.721 x 87.289.251.571.141.381.00001.37506744 lbf (30 kN)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1d3l2l3A/F1A/F2Static load
(see information)
2.36M 126.898.860.980.551.380.66930.74802023 lbf (9 kN)
2.36M 166.898.861.100.751.380.70870.86612023 lbf (9 kN)
3.15M 126.898.860.980.551.380.66930.74803372 lbf (15 kN)
3.15M 166.898.861.100.751.380.70870.86613372 lbf (15 kN)
3.15M 207.289.251.260.941.380.94491.06303372 lbf (15 kN)
3.15M 247.289.251.421.141.380.94491.18113372 lbf (15 kN)
3.94M 166.898.861.100.751.380.70870.86614946 lbf (22 kN)
3.94M 207.289.251.260.941.380.94491.06304946 lbf (22 kN)
3.94M 247.289.251.421.141.380.94491.18114946 lbf (22 kN)
4.72M 166.898.861.100.751.380.70870.86616744 lbf (30 kN)
4.72M 207.289.251.260.941.380.94491.06306744 lbf (30 kN)
4.72M 247.289.251.421.141.380.94491.18116744 lbf (30 kN)

Build & Price

Foot diameter d1
Thread d2

Inch


Metric


Length l1
Type

Foot diameter d1
Thread d2

Inch


Metric


Length l1
Type

Design Principles of Hygienic Design

3-A Sanitary Standard, Inc.

  • Nonprofit and independent organization in the USA
  • Three interest groups:
    Public and governmental health agencies, machine and food manufacturers
  • Over 70 Sanitary Standards
  • Testing of designs and processes, issuing of certificates

1a9a2fe1-0747-459f-b422-952d928519bd

Sealing Concept

ff998e78-3e70-483d-9ffa-5a89ca179d17

Seals

For parts that are designed in Hygienic Design, seals have the central function of protecting dead spaces, gaps and cracks from penetration of cleaning fluids or product residues.

This requires a defined pre-tension / pressure of the seals and wipers for a reliable and permanent seal when installed. Within the Hygienic Design range, seal installation spaces and seal cross sections are therefore calculated and designed using simulation software in such a way that the necessary surface pressure is achieved during installation and at the same time, the seal material is not overstressed.

A fundamental differentiation can be made between static and movable seals:

The static seals shown in the application example below (at the top towards the mounting surface (sealing ring) and at the bottom towards the installation surface (bottom seal)) are tightened during installation. It should be ensured that all surfaces in contact with the seals have a surface quality of at least
Ra 0.8 µm.

The movable seals on the adjustable sleeve (wiper) and on the ball joint (joint sealing ring) of the foot are designed in such a way that they allow an adjustment in height and angle. Also with these, the installation space together with the seal cross section ensures a gap-free, pre-tensioned seal.

Depending on the version and application, it may be necessary to replace the seals in case of damage or for preventative maintenance. For this purpose, JW Winco offers the respecitve seals separately as a standard part under Sealing Rings GN 7600 for spare part requirements.

Selected Part

Total (net)
US$141.44
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$141.44
1024US$129.65
2549US$117.87
≥ 50US$106.08
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.556 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 19-60-1/2x13-175-AGN 19-60-1/2x13-225-AGN 19-60-5/8x11-175-AGN 19-60-5/8x11-225-AGN 19-80-1/2x13-175-AGN 19-80-1/2x13-225-AGN 19-80-5/8x11-175-AGN 19-80-5/8x11-225-AGN 19-80-3/4x10-185-AGN 19-80-3/4x10-235-AGN 19-80-1x8-185-AGN 19-80-1x8-235-AGN 19-100-5/8x11-175-AGN 19-100-5/8x11-225-AGN 19-100-3/4x10-185-AGN 19-100-3/4x10-235-AGN 19-100-1x8-185-AGN 19-100-1x8-235-AGN 19-120-5/8x11-175-AGN 19-120-5/8x11-225-AGN 19-120-3/4x10-185-AGN 19-120-3/4x10-235-AGN 19-120-1x8-185-AGN 19-120-1x8-235-AGN 19-60-M12-175-AGN 19-60-M12-225-AGN 19-60-M16-175-AGN 19-60-M16-225-AGN 19-80-M12-175-AGN 19-80-M12-225-AGN 19-80-M16-175-AGN 19-80-M16-225-AGN 19-80-M20-185-AGN 19-80-M20-235-AGN 19-80-M24-185-AGN 19-80-M24-235-AGN 19-100-M16-175-AGN 19-100-M16-225-AGN 19-100-M20-185-AGN 19-100-M20-235-AGN 19-100-M24-185-AGN 19-100-M24-235-AGN 19-120-M16-175-AGN 19-120-M16-225-AGN 19-120-M20-185-AGN 19-120-M20-235-AGN 19-120-M24-185-AGN 19-120-M24-235-A

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback