Leveling Feet, Machine Feet, and Swivel Feet – Perfect Leveling for Every Application

When setting up machines or devices, it is often necessary to compensate for uneven floors or minor height differences. This is where leveling feet, also known as machine feet or swivel feet, come into play.

These specialized feet allow for precise leveling, ensuring a secure and stable positioning of the machines. Leveling feet typically consist of a threaded spindle and a foot, such as a footplate or swivel foot, and offer numerous solutions for various leveling requirements.

Different Applications Require Different Materials

To cover as many application areas as possible, Winco offers a variety of materials. Threaded spindles are typically made from steel or stainless steel. Footplates are available in stainless steel, steel, or plastic. Depending on the design, they are also equipped with a rubber pad to prevent slipping.

Designs of Leveling Feet for Special Requirements

Leveling mounts in hygienic design

In areas where high hygiene standards are required, leveling feet in hygienic design are used. These stainless steel feet are easy to clean and reduce the risk of dirt accumulation. Some machine feet in the Winco range are approved for EHEDG and 3A. There are also variants that are FDA compliant or DGUV tested.

Leveling foot with rubber pad

A leveling foot with a rubber pad ensures a secure and non-slip stand.

Vibration-dampening leveling feet

Vibration-dampening leveling feet are optimized to reduce vibrations and oscillations in motors and units.

Swivel foot

Swivel feet, unlike machine feet, can accommodate larger angles to better compensate for floor unevenness.

The Leveling Foot Range from Winco

With Winco's unique range, many application areas can be covered. In Winco's online shop, you will find a wide selection of leveling feet, machine feet, and swivel feet. If you cannot find the right standard part in the catalog, we also offer customized solutions.
Filter Products
New Products
System of Measurement
Socket / Stud Material
Base Material
Fixing Method
Base Shape
Foot Diameter (from - to) Foot Diameter
Thread (from - to) Thread
Stud Length (from - to) Stud Length
Product Family

Click below for Custom Solutions. Special requests

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback