GN 195 T-Angle Connector Clamps Aluminum, Multi-Part Assembly

T-Angle Connector Clamps GN 195: Aluminum, Multi-Part Assembly
Bildzuordnung: B - Bore
Finish: SW - Black, RAL 9005, textured finish

Product description

The clamping bores of the T-angle connector clamps GN 195 are not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.

The versions with square bores are also suitable for use with profile systems.

At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.

For clamping without tools, the socket cap screw can be replaced by an adjustable lever GN 911 listed in the table as accessory.

Specification

  • Body
    Aluminum
    • Powder coated
      Black, RAL 9005, textured finishSWSW
    • Plain finish, Matte shot-blasted finishBLBL

  • Socket cap screws DIN 912
    Stainless steel AISI 304

  • Hex nuts DIN 985
    Stainless steel AISI 304
    Self-locking via polyamide ring

RoHS

Accessory

Adjustable Levers GN 911

Hide technical drawing
GN 195 Aluminum T-Angle Connector Clamps, Multi-Part Assembly sketch

Part Options / Table

Identification no.

2With 6 stainless steel socket cap screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d
Bore
s
Square
k
Clamping
length
l1l2l3mz
Screw
locations for
screw size
Accessory
Recommended lever GN 911 for z
l4
B 20V 201.976.772.681.813.39M8-3563 | 78
B 25V 251.976.772.681.813.39M8-3563 | 78
B 30V 301.976.772.681.813.39M8-3563 | 78
B 30V 302.367.993.112.324.00M8-5063 | 78
B 32-2.367.993.112.324.00M8-5063 | 78
B 35V 352.367.993.112.324.00M8-5063 | 78
B 40V 402.367.993.112.324.00M8-5063 | 78
B 40V 402.9910.003.862.765.00M10-6078 | 92
B 42-2.9910.003.862.765.00M10-6078 | 92
B 45V 452.9910.003.862.765.00M10-6078 | 92
B 48-2.9910.003.862.765.00M10-6078 | 92
B 50V 502.9910.003.862.765.00M10-6078 | 92

Build & Price

Square s
Bore d
Clamping length k
Identification no.

Finish
Plain finish
Black
Square s
Bore d
Clamping length k
Identification no.

Finish
Plain finish
Black

Selected Part

Total (net)
US$76.52
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$76.52
1024US$70.14
2549US$63.77
≥ 50US$57.39
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.322 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 195-B20-50-2-SWGN 195-B20-50-2-BLGN 195-V20-50-2-SWGN 195-V20-50-2-BLGN 195-B25-50-2-SWGN 195-B25-50-2-BLGN 195-V25-50-2-SWGN 195-V25-50-2-BLGN 195-B30-50-2-SWGN 195-B30-50-2-BLGN 195-V30-50-2-SWGN 195-V30-50-2-BLGN 195-B30-60-2-SWGN 195-B30-60-2-BLGN 195-V30-60-2-SWGN 195-V30-60-2-BLGN 195-B32-60-2-SWGN 195-B32-60-2-BLGN 195-B35-60-2-SWGN 195-B35-60-2-BLGN 195-V35-60-2-SWGN 195-V35-60-2-BLGN 195-B40-60-2-SWGN 195-B40-60-2-BLGN 195-V40-60-2-SWGN 195-V40-60-2-BLGN 195-B40-76-2-SWGN 195-B40-76-2-BLGN 195-V40-76-2-SWGN 195-V40-76-2-BLGN 195-B42-76-2-SWGN 195-B42-76-2-BLGN 195-B45-76-2-SWGN 195-B45-76-2-BLGN 195-V45-76-2-SWGN 195-V45-76-2-BLGN 195-B48-76-2-SWGN 195-B48-76-2-BLGN 195-B50-76-2-SWGN 195-B50-76-2-BLGN 195-V50-76-2-SWGN 195-V50-76-2-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback