GN 2422 Cam Roller Linear Guide Rails Steel, for Cam Roller Linear Guide Rail Systems, C-Profile

Cam Roller Linear Guide Rails GN 2422: Steel, for Cam Roller Linear Guide Rail Systems, C-Profile
Type: UT - Floating bearing rail, with mounting hole for flat head screw

Product description

Cam roller linear guide rails GN 2422 can be combined with cam roller carriages GN 2424 or cam rollers GN 2426 to construct cam roller linear guide rail systems. These space-saving units can be used for carrying sliding doors, or in mechanical engineering or jigmaking for the linear movement of plant equipment.

The systems feature high stability and quiet running, even at high traversal speeds. Thanks to the option of combining fixed and floating bearing rails, they cause no great stress to the surrounding construction, and thus allow parallelism errors to be compensated for.

Flat head screws with extra low head are included with the rail types UT and XT.

Specification

Rail
Heat-treated steel

  • Zinc plated, blue passivated finish
  • Hardened raceways, ground

Flat head screws (for type UT / XT only)
Steel, zinc plated, blue passivated finish


RoHS

Accessory

Cam Roller Carriages GN 2424
Cam Rollers GN 2426

On request

Additional rail lengths
(up to a maximum of 141" / 3600 mm)
Additional mounting hole distances m1 / m2

Hide technical drawing
GN 2422 Steel Cam Roller Linear Guide Rails, for Cam Roller Linear Guide Rail Systems, C-Profile sketch

Part Options / Table

Type

UTFloating bearing rail, with mounting hole for flat head screw
UVFloating bearing rail, with mounting hole for countersunk screw
XTFixed bearing rail, with mounting hole for flat head screw
XVFixed bearing rail, with mounting hole for countersunk screw
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l1m1b1d1d2d3
Thread
d4l2m2s1s2A/F
0.719.4515.7522.0531.5040.9447.24-1.570.330.180.20M 40.370.313.150.110.03T20
1.1015.7522.0531.5040.9447.2456.69-1.570.480.220.25M 50.430.393.150.160.08T25
1.3815.7522.0531.5040.9447.2456.69-1.570.650.260.31M 60.590.473.150.140.03T30
1.6915.7522.0531.5040.9447.2459.8478.741.570.830.330.41M 80.710.633.150.180.06T40

Build & Price

Height h1
Length l1 of the rail
Mounting hole distance m1
Type




Height h1
Length l1 of the rail
Mounting hole distance m1
Type




Selected Part

Total (net)
US$68.98
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$68.98
59US$63.23
1024US$57.49
≥ 25US$51.74
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.291 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback