GN 2494 Cam Roller Carriages Stainless Steel, for Cam Roller Linear Guide Rails GN 2492

Cam Roller Carriages GN 2494: Stainless Steel, for Cam Roller Linear Guide Rails GN 2492
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
FDA

FDA compliant

Product description

Cam roller carriages GN 2494 can be combined with cam roller linear guide rails GN 2492 or cam rollers GN 2496 to assemble linear guide rail systems.

These space-saving units are used, for example, in the machine and jigs building industry, in transportation and building services equipment for supporting sliding doors, or to enable the linear movement of production and plant equipment. The materials can also be used in particularly aggressive environments that can be found, for example, in the chemical, pharmaceutical, medical or food processing industries.

Linear guide rail systems are generally installed in pairs, with a horizontal alignment, either vertically (as shown) or perpendicularly. During assembly, please take note of the small bores which indicate the load bearing side of the cam roller carriages. Wipers fitted to the guide rails on both ends of the cam roller carriages prevent dirt built-up.

The open-end wrench needed for assembly is included in the delivery.

Specification

  • Base body
    Stainless steel AISI 316L

  • Cam rollers
    • Stainless steel AISI 440C
    • Ball mounted, sealed (2RS)
      Sealing washer, rubber (NBR), blue
    • Permanent lubrication
      Roller bearing grease, FDA compliant, class H1

  • Wipers
    Polyurethane (TPU)
    Blue, FDA compliant

  • Operating temperature -4 °F to 212 °F
    (-20 °C to 100 °C)

RoHS

Accessory

Open End Wrenches GN 2424.1

On request

Cam roller carriage with additional rollers

  • Other cam roller arrangements
Hide technical drawing
GN 2494 Stainless Steel Cam Roller Carriages for Cam Roller Linear Guide Rails GN 2492 sketch

Part Options / Table

Type

K3Compact design with 3 rollers

Coding

XFor fixed bearing guide rail
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Rails
GN 2492
b1b2b3d1d2h2h3l1l2l3l4sA/Ft
max.
FR
per cam roller
carriage
FA
per cam roller
carriage
1.180.570.810.39M 50.890.591.063.743.151.972.760.120.510.26189 lbf (840 N)94.42 lbf (420 N)
1.770.841.200.61M 61.380.911.576.305.313.354.720.160.590.35402 lbf (1790 N)214 lbf (950 N)

Build & Price

Height h1
Type

Coding

Height h1
Type

Coding

Selected Part

Total (net)
US$170.90
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$170.90
59US$156.66
1024US$142.42
≥ 25US$128.17
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.507 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2494-30-K3-XGN 2494-45-K3-X

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback