GN 307 Adjustable Levers Zinc Die-Cast, Tapped Type, with Washer

Photo

GN 307 Zinc Die-Cast Adjustable Levers, Tapped Type, with Washer Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 307 Zinc Die-Cast Adjustable Levers, Tapped Type, with Washer Color: SW - Black, RAL 9005, textured finish GN 307 Zinc Die-Cast Adjustable Levers, Tapped Type, with Washer Color: OS - Orange, RAL 2004, textured finish GN 307 Zinc Die-Cast Adjustable Levers, Tapped Type, with Washer Color: RS - Red, RAL 3000, textured finish GN 307 Zinc Die-Cast Adjustable Levers, Tapped Type, with Washer Color: SR - Silver, RAL 9006, textured finish

Product description

Information

Adjustable levers GN 307 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The insert is connected to the lever via serrations that can easily be disengaged.

Pulling the lever upwards disengages the serrations, allowing it to be swiveled to the ideal clamping position. When releasing the lever, the serrations automatically re-engage.

The washer cannot be removed and does not turn when the lever is actuated. It protects the clamped surface from damage. One typical application is to use the hand lever for slotted holes.

Specification

Lever body
Zinc die-cast


Powder coated
Black, RAL 9005, textured finishSWSW
Orange, RAL 2004, textured finishOSOS
Red, RAL 3000, textured finishRSRS
Silver, RAL 9006, textured finishSRSR


Tapped insert / retaining screw
Steel, blackened finish


Washer
Steel

  • Case hardened
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 307 Zinc Die-Cast Adjustable Levers, Tapped Type, with Washer sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d1d2d3d4h1h2h3h4
Stroke
st
min.
1.18M 50.510.390.510.960.161.220.140.100.39
1.77M 60.590.390.510.960.161.340.140.120.39
2.48M 80.790.530.691.220.261.770.160.140.51
3.07M 100.980.630.831.420.312.130.160.160.63

Build & Price

3D Product Configurator
Lever length l1
Thread d1
Color
OS
RS
SR
SW

Selected Part

Total US Dollars (net)
$13.73
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$13.73
5099$12.58
100249$11.44
≥ 250$10.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.