GN 318 Ratchet Wrenches Stainless Steel, with Threaded Stud

Ratchet Wrenches GN 318: Stainless Steel, with Threaded Stud
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Ratchet wrenches GN 318 are robust, easy to handle and ergonomically shaped to sit easily in the hand.

Ratchet wrenches are normally used wherever the same ratchet insert is always required or where it makes sense to leave the ratchet spanner at the place of use or attach it to equipment or machinery as a “stationary“ tool. The ratchet inserts are available in different versions depending on their type and are permanently fixed in the housing. Due to the high-quality materials, the ratchet wrench is suitable for use in aggressive environments.

Specification

Housing
Stainless steel sheet AISI 304


Ratchet inserts
Stainless steel AISI 303
Turned


Locking pawl
Stainless steel AISI 316LHC
Sintered


Grip element
Plastic
, Polyamide (PA)


Other components
Stainless steel


RoHS

Accessory

Countersunk Washers GN 184.5 (Stainless Steel, for Axial Fixing)

On request

  • Other inserts for type C
    analog GN 300.1-92
Hide technical drawing
GN 318 Stainless Steel Ratchet Wrenches with Threaded Stud sketch

Part Options / Table

Type

CRatchet insert with threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1d5
Thread
l2b1b2d6d7h1h2h3
7.01M 80.631.261.571.170.750.310.550.430.69
7.01M 100.791.571.571.170.750.310.550.430.69
7.01M 120.981.971.571.170.750.310.550.430.69

Build & Price

Length l1
Connection thread d5
Thread length l2
Type

Length l1
Connection thread d5
Thread length l2
Type

Selected Part

Total (net)
US$76.62
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$76.62
1024US$70.24
2549US$63.85
≥ 50US$57.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.679 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 318-178-M8-16-CGN 318-178-M8-32-CGN 318-178-M10-20-CGN 318-178-M10-40-CGN 318-178-M12-25-CGN 318-178-M12-50-C

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback