GN 32 Leveling Feet Steel Sheet Metal, Tapped Socket or Threaded Stud Type, with Rubber Pad and Mounting Flange

Leveling Feet GN 32: Steel Sheet Metal, Tapped Socket or Threaded Stud Type, with Rubber Pad and Mounting Flange
Type (Base): A1 - Steel, zinc plated, rubber pad inlay, black
Version (Stud / Socket): X - External hex, tapped socket type

Product description

The solid rubber pad of leveling feet GN 32 is firmly embedded in the sheet metal base and secured by a screw loctited into place.

The leveling feet can be screwed to the mounting surface using the mounting flange, which prevents lateral slippage.

The black rubber pad inlay (NBR) offers high resistance to swelling when in contact with oils and fuels.

These leveling feet are supplied fully assembled and cannot be disassembled.

Specification

  • Base / flange
    Steel sheet metal
    • Type A1
      Zinc plated, blue passivated finish
    • Type A5
      Powder coated, black, RAL 9005

  • Threaded stud / tapped socket
    Steel, zinc plated, blue passivated finish

  • Hex nut
    • Inch size
      ANSI / ASME B18.2.2
      Steel, zinc plated, blue passivated finish
    • Metric size ISO 4032
      Steel, zinc plated, blue passivated finish

  • Rubber pad inlay
    NBR (Perbunan®) 80 ±5 Shore A, black

RoHS

Hide technical drawing
GN 32 Steel Sheet Metal Leveling Feet, Tapped Socket or Threaded Stud Type, with Rubber Pad and Mounting Flange sketch

Part Options / Table

Type (Base)

A1Steel, zinc plated, rubber pad inlay, black
A5Steel, black powder coated, rubber pad inlay, black

Version (Stud / Socket)

SWithout nut, external hex at the bottom
SKWith nut, external hex at the bottom
UWithout nut, internal hex at the top, wrench flat at the bottom
UKWith nut, internal hex at the top, wrench flat at the bottom
XExternal hex, tapped socket type
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
h1l8l9
1.975/16 x 18--------1.570.710.981.77
1.973/8 x 162.953.944.925.91----1.690.710.981.77
1.971/2 x 132.953.944.925.91----1.850.710.981.77
1.975/8 x 11----2.953.944.925.912.050.710.981.77
2.365/16 x 18--------1.610.750.981.97
2.363/8 x 162.953.944.925.91----1.730.750.981.97
2.361/2 x 132.953.944.925.91----1.890.750.981.97
2.365/8 x 11----2.953.944.925.912.090.750.981.97
3.155/16 x 18--------1.650.791.182.76
3.153/8 x 162.953.944.925.91----1.770.791.182.76
3.151/2 x 132.953.944.925.91----1.930.791.182.76
3.155/8 x 11----2.953.944.925.912.130.791.182.76
3.153/4 x 10----3.944.925.91-2.440.791.182.76
3.945/16 x 18--------1.690.831.183.15
3.943/8 x 162.953.944.925.91----1.810.831.183.15
3.941/2 x 132.953.944.925.91----1.970.831.183.15
3.945/8 x 11----2.953.944.925.912.170.831.183.15
3.943/4 x 10----3.944.925.91-2.480.831.183.15
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h3h4A/F1A/F2A/F3A/F7t
1.975/16 x 18-----1/20.31
1.973/8 x 161.02-11/16--1/20.39
1.971/2 x 131.02-11/16--5/80.47
1.975/8 x 11-1.26-1/25/167/80.63
2.365/16 x 18-----1/20.31
2.363/8 x 161.06-11/16--1/20.39
2.361/2 x 131.06-11/16--5/80.47
2.365/8 x 11-1.30-1/25/167/80.63
3.155/16 x 18-----1/20.31
3.153/8 x 161.10-11/16--1/20.39
3.151/2 x 131.10-11/16--5/80.47
3.155/8 x 11-1.34-1/25/167/80.63
3.153/4 x 10-1.38-9/167/1610.79
3.945/16 x 18-----1/20.31
3.943/8 x 161.14-11/16--1/20.39
3.941/2 x 131.14-11/16--5/80.47
3.945/8 x 11-1.38-1/25/167/80.63
3.943/4 x 10-1.42-9/167/1610.79
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2Static load
Version S / SK

Version U / UK

Version X
1.975/16 x 181798 lbf (8 kN)-1798 lbf (8 kN)
1.973/8 x 162248 lbf (10 kN)-2923 lbf (13 kN)
1.971/2 x 132698 lbf (12 kN)-3597 lbf (16 kN)
1.975/8 x 11-3597 lbf (16 kN)3597 lbf (16 kN)
2.365/16 x 181798 lbf (8 kN)-1798 lbf (8 kN)
2.363/8 x 162248 lbf (10 kN)-2923 lbf (13 kN)
2.361/2 x 132698 lbf (12 kN)-3597 lbf (16 kN)
2.365/8 x 11-3597 lbf (16 kN)3597 lbf (16 kN)
3.155/16 x 181798 lbf (8 kN)-1798 lbf (8 kN)
3.153/8 x 162248 lbf (10 kN)-2698 lbf (12 kN)
3.151/2 x 132698 lbf (12 kN)-2698 lbf (12 kN)
3.155/8 x 11-2698 lbf (12 kN)2698 lbf (12 kN)
3.153/4 x 10-2698 lbf (12 kN)2698 lbf (12 kN)
3.945/16 x 181798 lbf (8 kN)-1798 lbf (8 kN)
3.943/8 x 162248 lbf (10 kN)-2473 lbf (11 kN)
3.941/2 x 132248 lbf (10 kN)-2473 lbf (11 kN)
3.945/8 x 11-2473 lbf (11 kN)2473 lbf (11 kN)
3.943/4 x 10-2473 lbf (11 kN)2473 lbf (11 kN)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1
Version
S / SK

Version
U / UK
l7
Version
X
h1l8l9
1.97M 81.571.972.48-------1.570.710.981.77
1.97M 101.972.363.153.94------1.690.710.981.77
1.97M 122.363.153.944.92------1.850.710.981.77
1.97M 16----2.953.944.925.917.879.842.050.710.981.77
2.36M 81.571.972.48-------1.610.750.981.97
2.36M 101.972.363.153.94------1.730.750.981.97
2.36M 122.363.153.944.92------1.890.750.981.97
2.36M 16----2.953.944.925.917.879.842.090.750.981.97
3.15M 81.571.972.48-------1.650.791.182.76
3.15M 101.972.363.153.94------1.770.791.182.76
3.15M 122.363.153.944.92------1.930.791.182.76
3.15M 16----2.953.944.925.917.879.842.130.791.182.76
3.15M 20----2.953.944.925.917.879.842.440.791.182.76
3.15M 24----3.944.925.917.8711.81--0.791.182.76
3.94M 81.571.972.48-------1.690.831.183.15
3.94M 101.972.363.153.94------1.810.831.183.15
3.94M 122.363.153.944.92------1.970.831.183.15
3.94M 16----2.953.944.925.917.879.842.170.831.183.15
3.94M 20----2.953.944.925.917.879.842.480.831.183.15
3.94M 24----3.944.925.917.8711.81--0.831.183.15
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2h3h4A/F1A/F2A/F3A/F7t
1.97M 81.02-17--140.31
1.97M 101.02-17--140.39
1.97M 121.02-17--170.47
1.97M 16-1.26-128220.63
2.36M 81.06-17--140.31
2.36M 101.06-17--140.39
2.36M 121.06-17--170.47
2.36M 16-1.30-128220.63
3.15M 81.10-17--140.31
3.15M 101.10-17--140.39
3.15M 121.10-17--170.47
3.15M 16-1.34-128220.63
3.15M 20-1.38-1510270.79
3.15M 24-1.50-1912--
3.94M 81.14-17--140.31
3.94M 101.14-17--140.39
3.94M 121.14-17--170.47
3.94M 16-1.38-128220.63
3.94M 20-1.42-1510270.79
3.94M 24-1.54-1912--
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1d2Static load
Version S / SK

Version U / UK

Version X
1.97M 81798 lbf (8 kN)-1798 lbf (8 kN)
1.97M 102248 lbf (10 kN)-2923 lbf (13 kN)
1.97M 122698 lbf (12 kN)-3597 lbf (16 kN)
1.97M 16-3597 lbf (16 kN)3597 lbf (16 kN)
2.36M 81798 lbf (8 kN)-1798 lbf (8 kN)
2.36M 102248 lbf (10 kN)-2923 lbf (13 kN)
2.36M 122698 lbf (12 kN)-3597 lbf (16 kN)
2.36M 16-3597 lbf (16 kN)3597 lbf (16 kN)
3.15M 81798 lbf (8 kN)-1798 lbf (8 kN)
3.15M 102248 lbf (10 kN)-2698 lbf (12 kN)
3.15M 122698 lbf (12 kN)-2698 lbf (12 kN)
3.15M 16-2698 lbf (12 kN)2698 lbf (12 kN)
3.15M 20-2698 lbf (12 kN)2698 lbf (12 kN)
3.15M 24-2698 lbf (12 kN)-
3.94M 81798 lbf (8 kN)-1798 lbf (8 kN)
3.94M 102248 lbf (10 kN)-2473 lbf (11 kN)
3.94M 122473 lbf (11 kN)-2473 lbf (11 kN)
3.94M 16-2473 lbf (11 kN)2473 lbf (11 kN)
3.94M 20-2473 lbf (11 kN)2473 lbf (11 kN)
3.94M 24-2473 lbf (11 kN)-

Build & Price

Base diameter d1
Thread d2

Inch


Metric


Length l1 (S / SK)
Length l1 (U / UK)
Length l7 (X)
Type (Base)


Version (Stud / Socket)





Base diameter d1
Thread d2

Inch


Metric


Length l1 (S / SK)
Length l1 (U / UK)
Length l7 (X)
Type (Base)


Version (Stud / Socket)





Selected Part

Total (net)
US$13.54
In Stock: 121
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$13.54
5099US$12.41
100249US$11.28
≥ 250US$10.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.330 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 32-50-5/16x18-40-A1-XGN 32-50-5/16x18-40-A5-XGN 32-50-3/8x16-75-A1-SGN 32-50-3/8x16-75-A1-SKGN 32-50-3/8x16-75-A5-SGN 32-50-3/8x16-75-A5-SKGN 32-50-3/8x16-100-A1-SGN 32-50-3/8x16-100-A1-SKGN 32-50-3/8x16-100-A5-SGN 32-50-3/8x16-100-A5-SKGN 32-50-3/8x16-125-A1-SGN 32-50-3/8x16-125-A1-SKGN 32-50-3/8x16-125-A5-SGN 32-50-3/8x16-125-A5-SKGN 32-50-3/8x16-150-A1-SGN 32-50-3/8x16-150-A1-SKGN 32-50-3/8x16-150-A5-SGN 32-50-3/8x16-150-A5-SKGN 32-50-3/8x16-43-A1-XGN 32-50-3/8x16-43-A5-XGN 32-50-1/2x13-75-A1-SGN 32-50-1/2x13-75-A1-SKGN 32-50-1/2x13-75-A5-SGN 32-50-1/2x13-75-A5-SKGN 32-50-1/2x13-100-A1-SGN 32-50-1/2x13-100-A1-SKGN 32-50-1/2x13-100-A5-SGN 32-50-1/2x13-100-A5-SKGN 32-50-1/2x13-125-A1-SGN 32-50-1/2x13-125-A1-SKGN 32-50-1/2x13-125-A5-SGN 32-50-1/2x13-125-A5-SKGN 32-50-1/2x13-150-A1-SGN 32-50-1/2x13-150-A1-SKGN 32-50-1/2x13-150-A5-SGN 32-50-1/2x13-150-A5-SKGN 32-50-1/2x13-47-A1-XGN 32-50-1/2x13-47-A5-XGN 32-50-5/8x11-75-A1-UGN 32-50-5/8x11-75-A1-UKGN 32-50-5/8x11-75-A5-UGN 32-50-5/8x11-75-A5-UKGN 32-50-5/8x11-100-A1-UGN 32-50-5/8x11-100-A1-UKGN 32-50-5/8x11-100-A5-UGN 32-50-5/8x11-100-A5-UKGN 32-50-5/8x11-125-A1-UGN 32-50-5/8x11-125-A1-UKGN 32-50-5/8x11-125-A5-UGN 32-50-5/8x11-125-A5-UKGN 32-50-5/8x11-150-A1-UGN 32-50-5/8x11-150-A1-UKGN 32-50-5/8x11-150-A5-UGN 32-50-5/8x11-150-A5-UKGN 32-50-5/8x11-52-A1-XGN 32-50-5/8x11-52-A5-XGN 32-60-5/16x18-41-A1-XGN 32-60-5/16x18-41-A5-XGN 32-60-3/8x16-75-A1-SGN 32-60-3/8x16-75-A1-SKGN 32-60-3/8x16-75-A5-SGN 32-60-3/8x16-75-A5-SKGN 32-60-3/8x16-100-A1-SGN 32-60-3/8x16-100-A1-SKGN 32-60-3/8x16-100-A5-SGN 32-60-3/8x16-100-A5-SKGN 32-60-3/8x16-125-A1-SGN 32-60-3/8x16-125-A1-SKGN 32-60-3/8x16-125-A5-SGN 32-60-3/8x16-125-A5-SKGN 32-60-3/8x16-150-A1-SGN 32-60-3/8x16-150-A1-SKGN 32-60-3/8x16-150-A5-SGN 32-60-3/8x16-150-A5-SKGN 32-60-3/8x16-44-A1-XGN 32-60-3/8x16-44-A5-XGN 32-60-1/2x13-75-A1-SGN 32-60-1/2x13-75-A1-SKGN 32-60-1/2x13-75-A5-SGN 32-60-1/2x13-75-A5-SKGN 32-60-1/2x13-100-A1-SGN 32-60-1/2x13-100-A1-SKGN 32-60-1/2x13-100-A5-SGN 32-60-1/2x13-100-A5-SKGN 32-60-1/2x13-125-A1-SGN 32-60-1/2x13-125-A1-SKGN 32-60-1/2x13-125-A5-SGN 32-60-1/2x13-125-A5-SKGN 32-60-1/2x13-150-A1-SGN 32-60-1/2x13-150-A1-SKGN 32-60-1/2x13-150-A5-SGN 32-60-1/2x13-150-A5-SKGN 32-60-1/2x13-48-A1-XGN 32-60-1/2x13-48-A5-XGN 32-60-5/8x11-75-A1-UGN 32-60-5/8x11-75-A1-UKGN 32-60-5/8x11-75-A5-UGN 32-60-5/8x11-75-A5-UKGN 32-60-5/8x11-100-A1-UGN 32-60-5/8x11-100-A1-UKGN 32-60-5/8x11-100-A5-UGN 32-60-5/8x11-100-A5-UKGN 32-60-5/8x11-125-A1-UGN 32-60-5/8x11-125-A1-UKGN 32-60-5/8x11-125-A5-UGN 32-60-5/8x11-125-A5-UKGN 32-60-5/8x11-150-A1-UGN 32-60-5/8x11-150-A1-UKGN 32-60-5/8x11-150-A5-UGN 32-60-5/8x11-150-A5-UKGN 32-60-5/8x11-53-A1-XGN 32-60-5/8x11-53-A5-XGN 32-80-5/16x18-42-A1-XGN 32-80-5/16x18-42-A5-XGN 32-80-3/8x16-75-A1-SGN 32-80-3/8x16-75-A1-SKGN 32-80-3/8x16-75-A5-SGN 32-80-3/8x16-75-A5-SKGN 32-80-3/8x16-100-A1-SGN 32-80-3/8x16-100-A1-SKGN 32-80-3/8x16-100-A5-SGN 32-80-3/8x16-100-A5-SKGN 32-80-3/8x16-125-A1-SGN 32-80-3/8x16-125-A1-SKGN 32-80-3/8x16-125-A5-SGN 32-80-3/8x16-125-A5-SKGN 32-80-3/8x16-150-A1-SGN 32-80-3/8x16-150-A1-SKGN 32-80-3/8x16-150-A5-SGN 32-80-3/8x16-150-A5-SKGN 32-80-3/8x16-45-A1-XGN 32-80-3/8x16-45-A5-XGN 32-80-1/2x13-75-A1-SGN 32-80-1/2x13-75-A1-SKGN 32-80-1/2x13-75-A5-SGN 32-80-1/2x13-75-A5-SKGN 32-80-1/2x13-100-A1-SGN 32-80-1/2x13-100-A1-SKGN 32-80-1/2x13-100-A5-SGN 32-80-1/2x13-100-A5-SKGN 32-80-1/2x13-125-A1-SGN 32-80-1/2x13-125-A1-SKGN 32-80-1/2x13-125-A5-SGN 32-80-1/2x13-125-A5-SKGN 32-80-1/2x13-150-A1-SGN 32-80-1/2x13-150-A1-SKGN 32-80-1/2x13-150-A5-SGN 32-80-1/2x13-150-A5-SKGN 32-80-1/2x13-49-A1-XGN 32-80-1/2x13-49-A5-XGN 32-80-5/8x11-75-A1-UGN 32-80-5/8x11-75-A1-UKGN 32-80-5/8x11-75-A5-UGN 32-80-5/8x11-75-A5-UKGN 32-80-5/8x11-100-A1-UGN 32-80-5/8x11-100-A1-UKGN 32-80-5/8x11-100-A5-UGN 32-80-5/8x11-100-A5-UKGN 32-80-5/8x11-125-A1-UGN 32-80-5/8x11-125-A1-UKGN 32-80-5/8x11-125-A5-UGN 32-80-5/8x11-125-A5-UKGN 32-80-5/8x11-150-A1-UGN 32-80-5/8x11-150-A1-UKGN 32-80-5/8x11-150-A5-UGN 32-80-5/8x11-150-A5-UKGN 32-80-5/8x11-54-A1-XGN 32-80-5/8x11-54-A5-XGN 32-80-3/4x10-100-A1-UGN 32-80-3/4x10-100-A1-UKGN 32-80-3/4x10-100-A5-UGN 32-80-3/4x10-100-A5-UKGN 32-80-3/4x10-125-A1-UGN 32-80-3/4x10-125-A1-UKGN 32-80-3/4x10-125-A5-UGN 32-80-3/4x10-125-A5-UKGN 32-80-3/4x10-150-A1-UGN 32-80-3/4x10-150-A1-UKGN 32-80-3/4x10-150-A5-UGN 32-80-3/4x10-150-A5-UKGN 32-80-3/4x10-62-A1-XGN 32-80-3/4x10-62-A5-XGN 32-100-5/16x18-43-A1-XGN 32-100-5/16x18-43-A5-XGN 32-100-3/8x16-75-A1-SGN 32-100-3/8x16-75-A1-SKGN 32-100-3/8x16-75-A5-SGN 32-100-3/8x16-75-A5-SKGN 32-100-3/8x16-100-A1-SGN 32-100-3/8x16-100-A1-SKGN 32-100-3/8x16-100-A5-SGN 32-100-3/8x16-100-A5-SKGN 32-100-3/8x16-125-A1-SGN 32-100-3/8x16-125-A1-SKGN 32-100-3/8x16-125-A5-SGN 32-100-3/8x16-125-A5-SKGN 32-100-3/8x16-150-A1-SGN 32-100-3/8x16-150-A1-SKGN 32-100-3/8x16-150-A5-SGN 32-100-3/8x16-150-A5-SKGN 32-100-3/8x16-46-A1-XGN 32-100-3/8x16-46-A5-XGN 32-100-1/2x13-75-A1-SGN 32-100-1/2x13-75-A1-SKGN 32-100-1/2x13-75-A5-SGN 32-100-1/2x13-75-A5-SKGN 32-100-1/2x13-100-A1-SGN 32-100-1/2x13-100-A1-SKGN 32-100-1/2x13-100-A5-SGN 32-100-1/2x13-100-A5-SKGN 32-100-1/2x13-125-A1-SGN 32-100-1/2x13-125-A1-SKGN 32-100-1/2x13-125-A5-SGN 32-100-1/2x13-125-A5-SKGN 32-100-1/2x13-150-A1-SGN 32-100-1/2x13-150-A1-SKGN 32-100-1/2x13-150-A5-SGN 32-100-1/2x13-150-A5-SKGN 32-100-1/2x13-50-A1-XGN 32-100-1/2x13-50-A5-XGN 32-100-5/8x11-75-A1-UGN 32-100-5/8x11-75-A1-UKGN 32-100-5/8x11-75-A5-UGN 32-100-5/8x11-75-A5-UKGN 32-100-5/8x11-100-A1-UGN 32-100-5/8x11-100-A1-UKGN 32-100-5/8x11-100-A5-UGN 32-100-5/8x11-100-A5-UKGN 32-100-5/8x11-125-A1-UGN 32-100-5/8x11-125-A1-UKGN 32-100-5/8x11-125-A5-UGN 32-100-5/8x11-125-A5-UKGN 32-100-5/8x11-150-A1-UGN 32-100-5/8x11-150-A1-UKGN 32-100-5/8x11-150-A5-UGN 32-100-5/8x11-150-A5-UKGN 32-100-5/8x11-55-A1-XGN 32-100-5/8x11-55-A5-XGN 32-100-3/4x10-100-A1-UGN 32-100-3/4x10-100-A1-UKGN 32-100-3/4x10-100-A5-UGN 32-100-3/4x10-100-A5-UKGN 32-100-3/4x10-125-A1-UGN 32-100-3/4x10-125-A1-UKGN 32-100-3/4x10-125-A5-UGN 32-100-3/4x10-125-A5-UKGN 32-100-3/4x10-150-A1-UGN 32-100-3/4x10-150-A1-UKGN 32-100-3/4x10-150-A5-UGN 32-100-3/4x10-150-A5-UKGN 32-100-3/4x10-63-A1-XGN 32-100-3/4x10-63-A5-XGN 32-50-M8-40-A1-SGN 32-50-M8-40-A1-SKGN 32-50-M8-40-A5-SGN 32-50-M8-40-A5-SKGN 32-50-M8-50-A1-SGN 32-50-M8-50-A1-SKGN 32-50-M8-50-A5-SGN 32-50-M8-50-A5-SKGN 32-50-M8-63-A1-SGN 32-50-M8-63-A1-SKGN 32-50-M8-63-A5-SGN 32-50-M8-63-A5-SKGN 32-50-M8-40-A1-XGN 32-50-M8-40-A5-XGN 32-50-M10-50-A1-SGN 32-50-M10-50-A1-SKGN 32-50-M10-50-A5-SGN 32-50-M10-50-A5-SKGN 32-50-M10-60-A1-SGN 32-50-M10-60-A1-SKGN 32-50-M10-60-A5-SGN 32-50-M10-60-A5-SKGN 32-50-M10-80-A1-SGN 32-50-M10-80-A1-SKGN 32-50-M10-80-A5-SGN 32-50-M10-80-A5-SKGN 32-50-M10-100-A1-SGN 32-50-M10-100-A1-SKGN 32-50-M10-100-A5-SGN 32-50-M10-100-A5-SKGN 32-50-M10-43-A1-XGN 32-50-M10-43-A5-XGN 32-50-M12-60-A1-SGN 32-50-M12-60-A1-SKGN 32-50-M12-60-A5-SGN 32-50-M12-60-A5-SKGN 32-50-M12-80-A1-SGN 32-50-M12-80-A1-SKGN 32-50-M12-80-A5-SGN 32-50-M12-80-A5-SKGN 32-50-M12-100-A1-SGN 32-50-M12-100-A1-SKGN 32-50-M12-100-A5-SGN 32-50-M12-100-A5-SKGN 32-50-M12-125-A1-SGN 32-50-M12-125-A1-SKGN 32-50-M12-125-A5-SGN 32-50-M12-125-A5-SKGN 32-50-M12-47-A1-XGN 32-50-M12-47-A5-XGN 32-50-M16-75-A1-UGN 32-50-M16-75-A1-UKGN 32-50-M16-75-A5-UGN 32-50-M16-75-A5-UKGN 32-50-M16-100-A1-UGN 32-50-M16-100-A1-UKGN 32-50-M16-100-A5-UGN 32-50-M16-100-A5-UKGN 32-50-M16-125-A1-UGN 32-50-M16-125-A1-UKGN 32-50-M16-125-A5-UGN 32-50-M16-125-A5-UKGN 32-50-M16-150-A1-UGN 32-50-M16-150-A1-UKGN 32-50-M16-150-A5-UGN 32-50-M16-150-A5-UKGN 32-50-M16-200-A1-UGN 32-50-M16-200-A1-UKGN 32-50-M16-200-A5-UGN 32-50-M16-200-A5-UKGN 32-50-M16-250-A1-UGN 32-50-M16-250-A1-UKGN 32-50-M16-250-A5-UGN 32-50-M16-250-A5-UKGN 32-50-M16-52-A1-XGN 32-50-M16-52-A5-XGN 32-60-M8-40-A1-SGN 32-60-M8-40-A1-SKGN 32-60-M8-40-A5-SGN 32-60-M8-40-A5-SKGN 32-60-M8-50-A1-SGN 32-60-M8-50-A1-SKGN 32-60-M8-50-A5-SGN 32-60-M8-50-A5-SKGN 32-60-M8-63-A1-SGN 32-60-M8-63-A1-SKGN 32-60-M8-63-A5-SGN 32-60-M8-63-A5-SKGN 32-60-M8-41-A1-XGN 32-60-M8-41-A5-XGN 32-60-M10-50-A1-SGN 32-60-M10-50-A1-SKGN 32-60-M10-50-A5-SGN 32-60-M10-50-A5-SKGN 32-60-M10-60-A1-SGN 32-60-M10-60-A1-SKGN 32-60-M10-60-A5-SGN 32-60-M10-60-A5-SKGN 32-60-M10-80-A1-SGN 32-60-M10-80-A1-SKGN 32-60-M10-80-A5-SGN 32-60-M10-80-A5-SKGN 32-60-M10-100-A1-SGN 32-60-M10-100-A1-SKGN 32-60-M10-100-A5-SGN 32-60-M10-100-A5-SKGN 32-60-M10-44-A1-XGN 32-60-M10-44-A5-XGN 32-60-M12-60-A1-SGN 32-60-M12-60-A1-SKGN 32-60-M12-60-A5-SGN 32-60-M12-60-A5-SKGN 32-60-M12-80-A1-SGN 32-60-M12-80-A1-SKGN 32-60-M12-80-A5-SGN 32-60-M12-80-A5-SKGN 32-60-M12-100-A1-SGN 32-60-M12-100-A1-SKGN 32-60-M12-100-A5-SGN 32-60-M12-100-A5-SKGN 32-60-M12-125-A1-SGN 32-60-M12-125-A1-SKGN 32-60-M12-125-A5-SGN 32-60-M12-125-A5-SKGN 32-60-M12-48-A1-XGN 32-60-M12-48-A5-XGN 32-60-M16-75-A1-UGN 32-60-M16-75-A1-UKGN 32-60-M16-75-A5-UGN 32-60-M16-75-A5-UKGN 32-60-M16-100-A1-UGN 32-60-M16-100-A1-UKGN 32-60-M16-100-A5-UGN 32-60-M16-100-A5-UKGN 32-60-M16-125-A1-UGN 32-60-M16-125-A1-UKGN 32-60-M16-125-A5-UGN 32-60-M16-125-A5-UKGN 32-60-M16-150-A1-UGN 32-60-M16-150-A1-UKGN 32-60-M16-150-A5-UGN 32-60-M16-150-A5-UKGN 32-60-M16-200-A1-UGN 32-60-M16-200-A1-UKGN 32-60-M16-200-A5-UGN 32-60-M16-200-A5-UKGN 32-60-M16-250-A1-UGN 32-60-M16-250-A1-UKGN 32-60-M16-250-A5-UGN 32-60-M16-250-A5-UKGN 32-60-M16-53-A1-XGN 32-60-M16-53-A5-XGN 32-80-M8-40-A1-SGN 32-80-M8-40-A1-SKGN 32-80-M8-40-A5-SGN 32-80-M8-40-A5-SKGN 32-80-M8-50-A1-SGN 32-80-M8-50-A1-SKGN 32-80-M8-50-A5-SGN 32-80-M8-50-A5-SKGN 32-80-M8-63-A1-SGN 32-80-M8-63-A1-SKGN 32-80-M8-63-A5-SGN 32-80-M8-63-A5-SKGN 32-80-M8-42-A1-XGN 32-80-M8-42-A5-XGN 32-80-M10-50-A1-SGN 32-80-M10-50-A1-SKGN 32-80-M10-50-A5-SGN 32-80-M10-50-A5-SKGN 32-80-M10-60-A1-SGN 32-80-M10-60-A1-SKGN 32-80-M10-60-A5-SGN 32-80-M10-60-A5-SKGN 32-80-M10-80-A1-SGN 32-80-M10-80-A1-SKGN 32-80-M10-80-A5-SGN 32-80-M10-80-A5-SKGN 32-80-M10-100-A1-SGN 32-80-M10-100-A1-SKGN 32-80-M10-100-A5-SGN 32-80-M10-100-A5-SKGN 32-80-M10-45-A1-XGN 32-80-M10-45-A5-XGN 32-80-M12-60-A1-SGN 32-80-M12-60-A1-SKGN 32-80-M12-60-A5-SGN 32-80-M12-60-A5-SKGN 32-80-M12-80-A1-SGN 32-80-M12-80-A1-SKGN 32-80-M12-80-A5-SGN 32-80-M12-80-A5-SKGN 32-80-M12-100-A1-SGN 32-80-M12-100-A1-SKGN 32-80-M12-100-A5-SGN 32-80-M12-100-A5-SKGN 32-80-M12-125-A1-SGN 32-80-M12-125-A1-SKGN 32-80-M12-125-A5-SGN 32-80-M12-125-A5-SKGN 32-80-M12-49-A1-XGN 32-80-M12-49-A5-XGN 32-80-M16-75-A1-UGN 32-80-M16-75-A1-UKGN 32-80-M16-75-A5-UGN 32-80-M16-75-A5-UKGN 32-80-M16-100-A1-UGN 32-80-M16-100-A1-UKGN 32-80-M16-100-A5-UGN 32-80-M16-100-A5-UKGN 32-80-M16-125-A1-UGN 32-80-M16-125-A1-UKGN 32-80-M16-125-A5-UGN 32-80-M16-125-A5-UKGN 32-80-M16-150-A1-UGN 32-80-M16-150-A1-UKGN 32-80-M16-150-A5-UGN 32-80-M16-150-A5-UKGN 32-80-M16-200-A1-UGN 32-80-M16-200-A1-UKGN 32-80-M16-200-A5-UGN 32-80-M16-200-A5-UKGN 32-80-M16-250-A1-UGN 32-80-M16-250-A1-UKGN 32-80-M16-250-A5-UGN 32-80-M16-250-A5-UKGN 32-80-M16-54-A1-XGN 32-80-M16-54-A5-XGN 32-80-M20-75-A1-UGN 32-80-M20-75-A1-UKGN 32-80-M20-75-A5-UGN 32-80-M20-75-A5-UKGN 32-80-M20-100-A1-UGN 32-80-M20-100-A1-UKGN 32-80-M20-100-A5-UGN 32-80-M20-100-A5-UKGN 32-80-M20-125-A1-UGN 32-80-M20-125-A1-UKGN 32-80-M20-125-A5-UGN 32-80-M20-125-A5-UKGN 32-80-M20-150-A1-UGN 32-80-M20-150-A1-UKGN 32-80-M20-150-A5-UGN 32-80-M20-150-A5-UKGN 32-80-M20-200-A1-UGN 32-80-M20-200-A1-UKGN 32-80-M20-200-A5-UGN 32-80-M20-200-A5-UKGN 32-80-M20-250-A1-UGN 32-80-M20-250-A1-UKGN 32-80-M20-250-A5-UGN 32-80-M20-250-A5-UKGN 32-80-M20-62-A1-XGN 32-80-M20-62-A5-XGN 32-80-M24-100-A1-UGN 32-80-M24-100-A1-UKGN 32-80-M24-100-A5-UGN 32-80-M24-100-A5-UKGN 32-80-M24-125-A1-UGN 32-80-M24-125-A1-UKGN 32-80-M24-125-A5-UGN 32-80-M24-125-A5-UKGN 32-80-M24-150-A1-UGN 32-80-M24-150-A1-UKGN 32-80-M24-150-A5-UGN 32-80-M24-150-A5-UKGN 32-80-M24-200-A1-UGN 32-80-M24-200-A1-UKGN 32-80-M24-200-A5-UGN 32-80-M24-200-A5-UKGN 32-80-M24-300-A1-UGN 32-80-M24-300-A1-UKGN 32-80-M24-300-A5-UGN 32-80-M24-300-A5-UKGN 32-100-M8-40-A1-SGN 32-100-M8-40-A1-SKGN 32-100-M8-40-A5-SGN 32-100-M8-40-A5-SKGN 32-100-M8-50-A1-SGN 32-100-M8-50-A1-SKGN 32-100-M8-50-A5-SGN 32-100-M8-50-A5-SKGN 32-100-M8-63-A1-SGN 32-100-M8-63-A1-SKGN 32-100-M8-63-A5-SGN 32-100-M8-63-A5-SKGN 32-100-M8-43-A1-XGN 32-100-M8-43-A5-XGN 32-100-M10-50-A1-SGN 32-100-M10-50-A1-SKGN 32-100-M10-50-A5-SGN 32-100-M10-50-A5-SKGN 32-100-M10-60-A1-SGN 32-100-M10-60-A1-SKGN 32-100-M10-60-A5-SGN 32-100-M10-60-A5-SKGN 32-100-M10-80-A1-SGN 32-100-M10-80-A1-SKGN 32-100-M10-80-A5-SGN 32-100-M10-80-A5-SKGN 32-100-M10-100-A1-SGN 32-100-M10-100-A1-SKGN 32-100-M10-100-A5-SGN 32-100-M10-100-A5-SKGN 32-100-M10-46-A1-XGN 32-100-M10-46-A5-XGN 32-100-M12-60-A1-SGN 32-100-M12-60-A1-SKGN 32-100-M12-60-A5-SGN 32-100-M12-60-A5-SKGN 32-100-M12-80-A1-SGN 32-100-M12-80-A1-SKGN 32-100-M12-80-A5-SGN 32-100-M12-80-A5-SKGN 32-100-M12-100-A1-SGN 32-100-M12-100-A1-SKGN 32-100-M12-100-A5-SGN 32-100-M12-100-A5-SKGN 32-100-M12-125-A1-SGN 32-100-M12-125-A1-SKGN 32-100-M12-125-A5-SGN 32-100-M12-125-A5-SKGN 32-100-M12-50-A1-XGN 32-100-M12-50-A5-XGN 32-100-M16-75-A1-UGN 32-100-M16-75-A1-UKGN 32-100-M16-75-A5-UGN 32-100-M16-75-A5-UKGN 32-100-M16-100-A1-UGN 32-100-M16-100-A1-UKGN 32-100-M16-100-A5-UGN 32-100-M16-100-A5-UKGN 32-100-M16-125-A1-UGN 32-100-M16-125-A1-UKGN 32-100-M16-125-A5-UGN 32-100-M16-125-A5-UKGN 32-100-M16-150-A1-UGN 32-100-M16-150-A1-UKGN 32-100-M16-150-A5-UGN 32-100-M16-150-A5-UKGN 32-100-M16-200-A1-UGN 32-100-M16-200-A1-UKGN 32-100-M16-200-A5-UGN 32-100-M16-200-A5-UKGN 32-100-M16-250-A1-UGN 32-100-M16-250-A1-UKGN 32-100-M16-250-A5-UGN 32-100-M16-250-A5-UKGN 32-100-M16-55-A1-XGN 32-100-M16-55-A5-XGN 32-100-M20-75-A1-UGN 32-100-M20-75-A1-UKGN 32-100-M20-75-A5-UGN 32-100-M20-75-A5-UKGN 32-100-M20-100-A1-UGN 32-100-M20-100-A1-UKGN 32-100-M20-100-A5-UGN 32-100-M20-100-A5-UKGN 32-100-M20-125-A1-UGN 32-100-M20-125-A1-UKGN 32-100-M20-125-A5-UGN 32-100-M20-125-A5-UKGN 32-100-M20-150-A1-UGN 32-100-M20-150-A1-UKGN 32-100-M20-150-A5-UGN 32-100-M20-150-A5-UKGN 32-100-M20-200-A1-UGN 32-100-M20-200-A1-UKGN 32-100-M20-200-A5-UGN 32-100-M20-200-A5-UKGN 32-100-M20-250-A1-UGN 32-100-M20-250-A1-UKGN 32-100-M20-250-A5-UGN 32-100-M20-250-A5-UKGN 32-100-M20-63-A1-XGN 32-100-M20-63-A5-XGN 32-100-M24-100-A1-UGN 32-100-M24-100-A1-UKGN 32-100-M24-100-A5-UGN 32-100-M24-100-A5-UKGN 32-100-M24-125-A1-UGN 32-100-M24-125-A1-UKGN 32-100-M24-125-A5-UGN 32-100-M24-125-A5-UKGN 32-100-M24-150-A1-UGN 32-100-M24-150-A1-UKGN 32-100-M24-150-A5-UGN 32-100-M24-150-A5-UKGN 32-100-M24-200-A1-UGN 32-100-M24-200-A1-UKGN 32-100-M24-200-A5-UGN 32-100-M24-200-A5-UKGN 32-100-M24-300-A1-UGN 32-100-M24-300-A1-UKGN 32-100-M24-300-A5-UGN 32-100-M24-300-A5-UK

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback