GN 53.3 Retaining Magnets Neodymium, Iron, Boron (NdFeB), Plastic Housing, with Handle

Retaining Magnets GN 53.3: Neodymium, Iron, Boron (NdFeB), Plastic Housing, with Handle
Type: A - Without eyelet
Color: SW - Black, RAL 9004

Product description

Retaining Magnets GN 53.3 work in combination with the ergonomic plastic handle as a system for holding documents, templates, drawings etc. that are used in technical environments.

The neodymium magnet keeps the required contact diameter small while also supplying a high retaining force.

Type B with eyelet also offers the ability to protect the magnet from being lost with a retaining cable.

Specification

  • Magnet material
    NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 176 °F (80 °C)

  • Housing
    Plastic
    • White, RAL 9003WSWS
    • Gray, RAL 7040GRGR
    • Black, RAL 9004SWSW
    • Red, RAL 3031RTRT

  • Countersunk screw
    Stainless steel

RoHS

Accessory

GN 70 Holding Disks
GN 70.1 Self-Adhesive Disks
GN 111.2 Retaining Cables
GN 111.4 Spiral Retaining Cables

On request

Other colors

Hide technical drawing
GN 53.3 Neodymium, Iron, Boron Retaining Magnets, Plastic Housing, with Handle sketch

Part Options / Table

Type

AWithout eyelet
BWith eyelet
Show / Hide columns

Metric

d1bd2d3h1h2Nominal magnetic force
0.670.240.470.160.890.247.87 lbf (35 N)

Build & Price

Magnet material

Diameter d1
Type


Color
Gray
Red
Black
White
Magnet material

Diameter d1
Type


Color
Gray
Red
Black
White

Selected Part

Total (net)
US$4.43
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$4.43
2549US$4.06
5099US$3.70
≥ 100US$3.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.016 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 53.3-ND-17-A-WSGN 53.3-ND-17-B-WSGN 53.3-ND-17-A-GRGN 53.3-ND-17-B-GRGN 53.3-ND-17-A-SWGN 53.3-ND-17-B-SWGN 53.3-ND-17-A-RTGN 53.3-ND-17-B-RT

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback