GN 333.9 Straight Handle Legs Zinc Die-Cast, for Tubular Handles Ø 28mm

Straight Handle Legs GN 333.9: Zinc Die-Cast, for Tubular Handles Ø 28mm
Finish: SW - Black, RAL 9005, textured finish

Product description

Straight handle legs GN 333.9 are highly stable in relation to their small dimensions. They can be used with longer tubes or higher loads when combined with the same 28 mm diameter tube used for the tubular handles GN 333.1 and GN 333.3.

Handle legs secure to tube via set screws. They are mounted to the surface from the bottom, utilizing a tapped blind hole.

Specification

Handle leg
Zinc die-cast
Powder coated

  • Black, RAL 9005, textured finishSWSW
  • Silver, RAL 9006, textured finishSRSR

Set screw with plastic tip
GN 913.3-M4-6-KU
Steel, blackened finish


RoHS

Hide technical drawing
GN 333.9 Zinc Die-Cast Straight Handle Legs, for Tubular Handles sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2b1b2h1h2t
min.
1.10M 80.980.551.972.600.59

Build & Price

Handle diameter d1
Type

Finish
Silver
Black
Handle diameter d1
Type

Finish
Silver
Black

Selected Part

Total (net)
US$23.99
In Stock: 4
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$23.99
100249US$21.99
250499US$20.00
≥ 500US$18.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.194 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 333.9-28-A-SWGN 333.9-28-A-SR

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback