GN 349 Threaded Mounting Plates Steel, for Leveling Feet

Threaded Mounting Plates GN 349: Steel, for Leveling Feet

Product description

Threaded mounting plates GN 349 are used in conjunction with leveling feet, particularly in instances where the application is made of thin walls.

Specification

  • Mounting plate
    Steel
    • Weldable
    • Blackened finish

RoHS

Hide technical drawing
GN 349 Steel Threaded Mounting Plates, for Leveling Feet sketch

Part Options / Table

Show / Hide columns

Metric

d1d2d3d4hkt
1.42M 8M 10M 120.210.390.390.940.21

Build & Price

Diameter d1
Thread d2
Diameter d1
Thread d2

Selected Part

Total (net)
US$16.25
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$16.25
5099US$14.90
100249US$13.55
≥ 250US$12.19
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.147 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 349-36-M8GN 349-36-M10GN 349-36-M12

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback