GN 80i Support / Base Plates Zinc Die-Cast, for Aluminum Profiles (i-Modular System)

Photo

GN 80i Zinc Die-Cast Support / Base Plates, for Aluminum Profiles (i-Modular System) Size s<sub>1</sub>xs<sub>2</sub>: 30x60/40x80
Size s1xs2: 30x60/40x80
GN 80i Zinc Die-Cast Support / Base Plates, for Aluminum Profiles (i-Modular System) Size s<sub>1</sub>xs<sub>2</sub>: 30x60/40x80 GN 80i Zinc Die-Cast Support / Base Plates, for Aluminum Profiles (i-Modular System) Size s<sub>1</sub>xs<sub>2</sub>: 60x60/80x80
i-Modular-system

i-Modular System (Item compatible)

Product description

Information

Support / base plates GN 80i affix attachments such as leveling feet or castors to aluminum profiles.

They are installed in the profile holes on the end faces using suitably tapped threaded holes or thread-forming screws. Transport and base plates can also be fastened lengthwise in the profile slot.

Specification

Zinc die-cast, blackZS


RoHS

Accessory

T-Nuts GN 50i

Technical drawing

3D
Hide technical drawing
GN 80i Zinc Die-Cast Support / Base Plates, for Aluminum Profiles (i-Modular System) sketch

Part Options / Table

Type

AWithout screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1s2nd1d2
For screw
h1h2m1m2Grid size
1.182.360.24M 8M 10M 60.470.201.18-1.18
1.573.150.31M 10M 12M 80.630.261.57-1.57
2.362.360.24M 10M 12M 60.470.201.181.181.18
3.153.150.31M 12M 16M 80.630.261.571.571.57

Build & Price

3D Product Configurator
Width s1
Length s2
Slot width n
Thread d1
Type

Material / Color

Assembly / Profile Machining

MD80i_MT-50408-0

Selected Part

Total US Dollars (net)
$14.82
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$14.82
5099$13.59
100249$12.35
≥ 250$11.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.227 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.