GN 351.1 Vibration Isolation Mounts Rubber, Cylindrical Type, with Steel Components, with 2 Threaded Studs

Photo

GN 351.1 Rubber Vibration Isolation Mounts, Cylindrical Type, with Steel Components, with 2 Threaded Studs

Product description

Information

Vibration isolation mounts GN 351.1 are suitable for the anti-vibration mounting of machine units such as motors, compressors and pumps.

These rubber mounts are simple and economical construction elements. Their resilience and their broad range of different sizes and dimensions allow these mounts to be used in many applications that require vibration isolation.

Specification

Mount body
Natural rubber (NR)

  • Black
  • Vulcanized to the cover plates
  • Temperature resistant up to 176 °F (80 °C)
  • Shore hardness A ±5
    Medium55

Cover plates / threaded studs
Steel, zinc plated, yellow passivated finish


RoHS

On request

Versions with Shore hardness A ±5

  • Soft*40
  • Hard*70

Technical drawing

3D
Hide technical drawing
GN 351.1 Rubber Vibration Isolation Mounts, Cylindrical Type, with Steel Components, with 2 Threaded Studs sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1hd2
Thread
Length lsSpring rate ≈
Hardness 55
Max. load
Hardness 55
Max. deflection ≈
Hardness 55
0.350.518 x 320.510.04203 lbf/in (35.6 N/mm)20.01 lbf (89 N)0.10
0.550.5110 x 320.390.0486.79 lbf/in (15.2 N/mm)12.99 lbf (57.8 N)0.15
0.630.518 x 320.510.05447 lbf/in (78.3 N/mm)44.00 lbf (195.7 N)0.10
0.750.751/4 x 200.510.08289 lbf/in (50.6 N/mm)58.00 lbf (258 N)0.20
0.980.511/4 x 200.510.081030 lbf/in (180.3 N/mm)154 lbf (685 N)0.15
0.980.751/4 x 200.630.081223 lbf/in (214.2 N/mm)183 lbf (814 N)0.15
0.980.755/16 x 180.630.081223 lbf/in (214.2 N/mm)183 lbf (814 N)0.15
0.980.981/4 x 200.510.08667 lbf/in (116.8 N/mm)168 lbf (747.3 N)0.25
0.980.985/16 x 180.630.08600 lbf/in (105 N/mm)151 lbf (671.7 N)0.25
1.260.751/4 x 200.510.081892 lbf/in (331.3 N/mm)283 lbf (1258.8 N)0.15
1.260.755/16 x 180.630.081394 lbf/in (244.2 N/mm)280 lbf (1245.5 N)0.20
1.260.985/16 x 180.630.081084 lbf/in (189.8 N/mm)273 lbf (1214.4 N)0.25
1.380.985/16 x 180.630.081333 lbf/in (233.5 N/mm)336 lbf (1494.6 N)0.25
1.500.755/16 x 180.630.082605 lbf/in (456.2 N/mm)523 lbf (2326.4 N)0.20
1.500.983/8 x 160.630.081191 lbf/in (208.5 N/mm)300 lbf (1334.5 N)0.25
1.570.983/8 x 160.630.081984 lbf/in (347.5 N/mm)500 lbf (2224.1 N)0.25
1.570.985/16 x 180.630.081674 lbf/in (293.1 N/mm)336 lbf (1494.6 N)0.20
2.010.753/8 x 161.140.087007 lbf/in (1227.1 N/mm)1324 lbf (5890 N)0.19
2.011.613/8 x 160.630.081669 lbf/in (292.2 N/mm)670 lbf (2980 N)0.40
2.441.261/2 x 130.870.082547 lbf/in (446 N/mm)762 lbf (3389.5 N)0.30
3.112.241/2 x 131.260.122815 lbf/in (493 N/mm)1574 lbf (7000 N)0.56
* Not available from stock, requires a minimum order quantity

Build & Price

3D Product Configurator
Outer diameter d1
Height h
Thread d2
Hardness

Selected Part

Total US Dollars (net)
$0.91
In Stock: 13731
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$0.91
5099$0.83
100249$0.76
≥ 250$0.68
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.