GN 360 Leveling Sets Steel, with Base

Leveling Sets GN 360: Steel, with Base
Material: ST - Steel
Type: A - Without lock nut
Foot diameter d 1: 79

Product description

Leveling sets GN 360 are used for leveling and to compensate for any slope when setting up machines and systems.

The thread d2 can also be used as a through-hole for attachment from below. The fine thread d3 allows precise adjustment and readjustment using a DIN 1810 hook spanner wrench. A circlip limits the maximum adjustable range.

Specification

  • SteelST, zinc plated, blue passivated finish

RoHS

Accessory

Hook Spanner Wrenches DIN 1810 (Part number, see table)

Hide technical drawing
GN 360 Steel Leveling Sets, with Base sketch

Part Options / Table

Type

AWithout lock nut
BWith lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Base
d1 = d4


d1 > d4
d2h1
max.
d3d4h2
min.
h3
Adjustable range
h4
min.
h5
Adjustable range
Static loadPart number
hook spanner wrench
1.573.11M 102.72M 28 x 1.51.572.090.632.320.3922481 lbf (100 kN)DIN 1810-A40-42
1.573.11M 103.39M 28 x 1.51.572.440.942.680.7122481 lbf (100 kN)DIN 1810-A40-42
2.053.90M 123.15M 36 x 1.52.052.400.752.720.4328101 lbf (125 kN)DIN 1810-A52-55
2.053.90M 124.06M 36 x 1.52.052.871.183.150.9128101 lbf (125 kN)DIN 1810-A52-55
2.564.69M 164.41M 45 x 1.52.563.231.183.540.8750582 lbf (225 kN)DIN 1810-A65-70
2.564.69M 165.83M 45 x 1.52.563.941.894.251.5750582 lbf (225 kN)DIN 1810-A65-70

Build & Price

Outer diameter d1 (d1 = d4)
Outer diameter d1 (d1 > d4)
Thread d2
Height h1
Type


Material

Outer diameter d1 (d1 = d4)
Outer diameter d1 (d1 > d4)
Thread d2
Height h1
Type


Material

Selected Part

Total (net)
US$185.57
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$185.57
1024US$170.10
2549US$154.64
≥ 50US$139.18
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 1.609 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 360-40-M10-69-A-STGN 360-40-M10-69-B-STGN 360-79-M10-69-A-STGN 360-79-M10-69-B-STGN 360-40-M10-86-A-STGN 360-40-M10-86-B-STGN 360-79-M10-86-A-STGN 360-79-M10-86-B-STGN 360-52-M12-80-A-STGN 360-52-M12-80-B-STGN 360-99-M12-80-A-STGN 360-99-M12-80-B-STGN 360-52-M12-103-A-STGN 360-52-M12-103-B-STGN 360-99-M12-103-A-STGN 360-99-M12-103-B-STGN 360-65-M16-112-A-STGN 360-65-M16-112-B-STGN 360-119-M16-112-A-STGN 360-119-M16-112-B-STGN 360-65-M16-148-A-STGN 360-65-M16-148-B-STGN 360-119-M16-148-A-STGN 360-119-M16-148-B-ST

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback