GN 366 Oval Tubular Handles Aluminum

Photo

GN 366 Aluminum Oval Tubular Handles Finish: ELG - Anodized finish, natural color
Finish: ELG - Anodized finish, natural color
GN 366 Aluminum Oval Tubular Handles Finish: ELG - Anodized finish, natural color GN 366 Aluminum Oval Tubular Handles Finish: ELS - Anodized finish, natural color GN 366 Aluminum Oval Tubular Handles Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Unique to the design of the GN 366 tubular handles is that the tube and the handle legs are in the same elliptical profile.

Specification

Tube
Aluminum


Handle legs / covers
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)

Tube
Powder coated
Black, RAL 9005, textured finishSWSW

Handle legs / covers
Black, matte finish


Tube
Anodized finish, natural colorELSELS

Handle legs / covers
Black, matte finish


Tube
Anodized finish, natural colorELGELG

Handle legs / covers
Light gray, matte finish


Tapped inserts
Steel, zinc plated


RoHS

On request

Special tube lengths other than listed

Technical drawing

3D
Hide technical drawing
GN 366 Aluminum Oval Tubular Handles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bd
Thread
l1 ±0.02ahl2l3l4t
min.
1.42M 6M 87.870.942.249.296.4611.420.59
1.42M 6M 89.840.942.2411.268.4313.390.59
1.42M 6M 811.810.942.2413.2310.3915.350.59
1.42M 6M 815.750.942.2417.1714.3319.290.59
1.42M 6M 819.690.942.2421.1018.2723.230.59
1.42M 6M 823.620.942.2425.0422.2027.170.59

Build & Price

3D Product Configurator
Handle diameter b
Thread d
Length l1
Finish
ELG
ELS
SW

Selected Part

Total US Dollars (net)
$50.70
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$50.70
5099$46.48
100249$42.25
≥ 250$38.03
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.771 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.