GN 3664 Torque Limiting Three-Lobed Knobs Knob Plastic, with Steel Insert

Torque Limiting Three-Lobed Knobs GN 3664: Knob Plastic, with Steel Insert

Product description

Torque limiting three-lobed knobs GN 3664 are used when the manually applied torque is to be set or limited.

When turned clockwise, the torque mechanism of the three-lobed knob triggers an “over-engagement” as soon as the specified torque is reached. When turned counter-clockwise, the mechanism locks up to disable any torque limiting. This ensures that a maximum permissible torque is not exceeded, e.g. when tightening, while the torque required for loosening is always transmitted reliably.

Specification

Knob
Plastic, Polyamide (PA-HP)

  • Glass fiber reinforced
  • Black, matte finish

Torque mechanism
Steel, hardened


Other components
Steel, blackened finish


Cover
Plastic, light gray


RoHS

On request

  • Other dimensions of plain bore or tapped inserts as per GN 300
  • Other torques
  • Torque limiting turning counter-clockwise, or turning counter-clockwise and clockwise
Hide technical drawing
GN 3664 Plastic Torque Limiting Three-Lobed Knobs, with Steel Insert sketch

Part Options / Table

Show / Hide columns

Metric

d1d2
Thread
d3 H7
Bore
d5d6h1h2t
min.
Torque ±10%
in Nm
1.97M 6B 60.530.931.650.430.43234
1.97M 8B 80.530.931.650.430.43234
2.48M 8B 80.631.111.850.510.553.244.7
2.48M 10B 100.631.111.850.510.553.244.7
3.15M 10B 100.751.342.170.610.6745.57.5
3.15M 12B 120.751.342.170.610.6745.57.5

Build & Price

Handle diameter d1
Bore d3
Thread d2
Torque in Nm
Handle diameter d1
Bore d3
Thread d2
Torque in Nm

Selected Part

Total (net)
US$58.00
In Stock: 60
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$58.00
5099US$53.17
100249US$48.34
≥ 250US$43.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.138 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3664-50-M6-2GN 3664-50-B6-2GN 3664-50-M6-3GN 3664-50-B6-3GN 3664-50-M6-4GN 3664-50-B6-4GN 3664-50-M8-2GN 3664-50-B8-2GN 3664-50-M8-3GN 3664-50-B8-3GN 3664-50-M8-4GN 3664-50-B8-4GN 3664-63-M8-3,2GN 3664-63-B8-3,2GN 3664-63-M8-4GN 3664-63-B8-4GN 3664-63-M8-4,7GN 3664-63-B8-4,7GN 3664-63-M10-3,2GN 3664-63-B10-3,2GN 3664-63-M10-4GN 3664-63-B10-4GN 3664-63-M10-4,7GN 3664-63-B10-4,7GN 3664-80-M10-4GN 3664-80-B10-4GN 3664-80-M10-5,5GN 3664-80-B10-5,5GN 3664-80-M10-7,5GN 3664-80-B10-7,5GN 3664-80-M12-4GN 3664-80-B12-4GN 3664-80-M12-5,5GN 3664-80-B12-5,5GN 3664-80-M12-7,5GN 3664-80-B12-7,5

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback