GN 418.2 Cam Point Screws Steel

Photo

GN 418.2 Steel Cam Point Screws

Product description

Information

Cam point screws GN 418.2 are simple clamping elements for a wide variety of different uses. They are sturdy and compact, requiring a minimum of installation space and offering ultimate convenience and ease in handling.

The F clamping forces given in the table refer to the maximum permitted tightening torque and the specified screw-in depth = t as shown on the “Assembly Instructions”.

Specification

Steel

  • Case hardened HRC 56 ±1
  • Property strength class 8.8
  • Zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 418.2 Steel Cam Point Screws sketch

Part Options / Table

Type

RClamping by clockwise rotation (d2 = right-hand thread)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Nominal dimension

Actual dimension
d2Length lh1h2r1r2s1s2A/F
in mm
x
±0.008
z
±0.008
Max. tightening
torque in Nm
Max. clamping
force F
0.350.36M 40.310.120.120.160.180.040.022.50.1380.1651.520.23 lbf (0.09 kN)
0.470.46M 50.390.160.140.200.220.050.0330.1650.205222.48 lbf (0.1 kN)
0.550.56M 60.470.200.180.240.280.060.0440.2130.252567.44 lbf (0.3 kN)
0.710.71M 80.630.240.220.300.350.070.0550.2600.31522607 lbf (2.7 kN)
0.870.87M 100.790.280.260.370.440.090.0760.3270.38635899 lbf (4 kN)
1.021.02M 120.940.350.310.460.540.100.0780.3980.472451214 lbf (5.4 kN)

Build & Price

3D Product Configurator
Outside diameter d1
Thread d2
Thread length l
Type

Function

Sketch GN 418.2 function

The head of the cam point screw has two cams: a radial clamping cam (with additional 30° taper) and an axial draw-down cam.

The cam ensures that the clamping force is the same in any angular position. The cam is also
self-locking.

Force components act on the clamping point which generates a draw-down effect and, in addition to the friction, cause the workpiece to be pressed up against a fixed stop. An additional draw-down effect is created by the thread and the 30° taper.

Assembly Instructions

Sketch GN 418.2 Assembly

•Position the threaded hole/s as specified.

•Screw the cam point screw in to the desired height and place it with its flat side facing the workpiece (note the minimum screw-in depth t)

•For clamping effect above the head taper, the minimum clamping height should be h2

•A turn of approx. 135° is required for clamping

Application Examples

Sketch GN 418.2 example

Selected Part

Total US Dollars (net)
$34.86
In Stock: 29
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$34.86
100249$31.96
250499$29.05
≥ 500$26.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.