GN 438 Rubber Spacer Disks with Steel Plate

Photo

GN 438 Rubber Spacer Disks, with Steel Plate Type: A - Mounting via mounting hole
Type: A - Mounting via mounting hole
GN 438 Rubber Spacer Disks, with Steel Plate Type: A - Mounting via mounting hole GN 438 Rubber Spacer Disks, with Steel Plate Type: B - Mounting via adhesive pad

Product description

Information

Rubber spacer disks GN 438 provide a damping and noise reducing effect and protect surfaces from damage.

By stacking several spacer disks on each other, the spring rate of the package can be increased, which opens up new possibilities for use.

When used as a foot disk, the type A version with mounting hole can be installed on small machines, systems or devices using screws bearing in mind the height of the screw head. Alternatively, after the protective film has been removed, the type B can be adhered to all suitable and clean surfaces by means of the adhesive pad.

Specification

Plate
Steel, zinc plated, blue passivated finish


Rubber pad
Acrylonitrile butadiene rubber (NBR)

  • Vulcanized
  • Black
  • Temperature resistant up to 248 °F (120 °C)
  • Hardness Shore A Hard70

Adhesive pad (only type B)
Scotch Mount TM 5952

  • Double-sided
  • Acrylate adhesive core

RoHS

On request

Other Shore hardnesses

Technical drawing

3D
Hide technical drawing
GN 438 Rubber Spacer Disks, with Steel Plate sketch

Part Options / Table

Type

AMounting via mounting hole
BMounting via adhesive pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1hd2 +0.02d3 +0.02s1s2
0.750.120.280.550.160.300.060.04
0.980.120.310.630.160.300.060.04
1.260.160.350.710.200.350.080.04
1.500.160.390.790.200.350.080.04
1.970.200.430.870.240.430.100.04
2.520.200.511.020.240.430.100.04

Build & Price

3D Product Configurator
Outer diameter d1
Height h
Inner diameter d2
Type


Hardness

Selected Part

Total US Dollars (net)
$2.00
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$2.00
5099$1.84
100249$1.67
≥ 250$1.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.