GN 438.5 Rubber Spacer Disks with Stainless Steel Plate

Rubber Spacer Disks GN 438.5: with Stainless Steel Plate
Type: A - Mounting via mounting hole
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Rubber spacer disks GN 438.5 provide a damping and noise reducing effect and protect surfaces from damage.

By stacking several spacer disks on each other, the spring rate of the package can be increased, which opens up new possibilities for use.

When used as a foot disk, the type A version with mounting hole can be installed on small machines, systems or devices using screws bearing in mind the height of the screw head. Alternatively, after the protective film has been removed, the type B can be adhered to all suitable and clean surfaces by means of the adhesive pad.

Specification

  • Plate
    Stainless steel AISI 304

  • Rubber pad
    Acrylonitrile butadiene rubber (NBR)
    • Vulcanized
    • Black
    • Temperature resistant up to 248 °F (120 °C)
    • Hardness Shore A Hard70

  • Adhesive pad (only type B)
    Scotch Mount TM 5952
    • Double-sided
    • Acrylate adhesive core

RoHS

On request

Other Shore hardnesses

Hide technical drawing
GN 438.5 Rubber Spacer Disks, with Stainless Steel Plate sketch

Part Options / Table

Type

AMounting via mounting hole
BMounting via adhesive pad
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1hd2 +0.02d3 +0.02s1s2
0.750.120.280.550.160.300.060.04
0.980.120.310.630.160.300.060.04
1.260.160.350.710.200.350.080.04
1.500.160.390.790.200.350.080.04
1.970.200.430.870.240.430.100.04
2.520.200.511.020.240.430.100.04

Build & Price

Outer diameter d1
Height h
Inner diameter d2
Type


Hardness

Outer diameter d1
Height h
Inner diameter d2
Type


Hardness

Selected Part

Total (net)
US$2.60
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$2.60
5099US$2.38
100249US$2.17
≥ 250US$1.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 438.5-19-3-4-A-70GN 438.5-19-3-4-B-70GN 438.5-19-7-4-A-70GN 438.5-19-7-4-B-70GN 438.5-19-14-4-A-70GN 438.5-19-14-4-B-70GN 438.5-25-3-4-A-70GN 438.5-25-3-4-B-70GN 438.5-25-8-4-A-70GN 438.5-25-8-4-B-70GN 438.5-25-16-4-A-70GN 438.5-25-16-4-B-70GN 438.5-32-4-5-A-70GN 438.5-32-4-5-B-70GN 438.5-32-9-5-A-70GN 438.5-32-9-5-B-70GN 438.5-32-18-5-A-70GN 438.5-32-18-5-B-70GN 438.5-38-4-5-A-70GN 438.5-38-4-5-B-70GN 438.5-38-10-5-A-70GN 438.5-38-10-5-B-70GN 438.5-38-20-5-A-70GN 438.5-38-20-5-B-70GN 438.5-50-5-6-A-70GN 438.5-50-5-6-B-70GN 438.5-50-11-6-A-70GN 438.5-50-11-6-B-70GN 438.5-50-22-6-A-70GN 438.5-50-22-6-B-70GN 438.5-64-5-6-A-70GN 438.5-64-5-6-B-70GN 438.5-64-13-6-A-70GN 438.5-64-13-6-B-70GN 438.5-64-26-6-A-70GN 438.5-64-26-6-B-70

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback