GN 464.1 Knurled Thumb Screws Steel, Zinc Plated, High Type, with Internal Hex Head

Knurled Thumb Screws GN 464.1: Steel, Zinc Plated, High Type, with Internal Hex Head

Product description

Knurled thumb screws GN 464.1 have the same dimensions as specified in knurled thumb screws DIN 464. The thread of the screws generally extends up to the shoulder and ends in a runout without recess.

In comparison with DIN 464, knurled thumb screws GN 464.1 are made of a higher-quality material and additionally have an internal hex.

This makes them suitable for a wide range of applications. They can also be quickly and easily operated without tools, or, if higher torque values are required, they can be tightened or loosened with a hexagon socket screw key.

Specification

Steel

  • Property class 8
  • Visible face fine turned
  • Zinc plated, blue passivated finishZBZB

RoHS

Hide technical drawing
GN 464.1 Steel Knurled Thumb Screws, Zinc Plated, High Type, with Internal Hex Head sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2d3hkA/F
in mm
M 50.390.470.630.790.790.390.450.164
M 60.470.630.790.980.940.470.590.205
M 80.630.790.981.181.180.630.710.246
M 100.790.981.181.571.420.790.910.318

Build & Price

Thread d1
Length l
Finish
ZB
Thread d1
Length l
Finish
ZB

Selected Part

Total (net)
US$3.74
In Stock: 8
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.74
100249US$3.43
250499US$3.12
≥ 500US$2.80
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.033 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback