GN 509.3Spring RetainersSteel / Stainless Steel, for Ball Transfer Units GN 509 / GN 509.1
Photo
Type: A - Clamp spring washer
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
GN 509.3 spring retainers are a component for the ball transfer units used on conveyor tracks.
Clamp spring washers type A facilitate insertion and removal of the ball transfer unit from the operator’s side.
Retaining rings type B are mounted from the back. Ball transfer units mounted this way can no longer be dismantled. No restrictions exist with respect to sheet metal thickness.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.