GN 5334.13 Star Knobs with Loss Protection Stainless Steel AISI 316L, with Threaded Stud

Star Knobs with Loss Protection GN 5334.13: Stainless Steel AISI 316L, with Threaded Stud
Type: K - With ball chain
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Star knobs GN 5334.13 with loss protection can be attached to a base element with the help of a ball chain or a retaining cable.

The star knobs are supplied ready assembled (with lanyard ring, with lanyard ring and retaining cable, or with lanyard ring and ball chain).

Specification

  • Star knob
    Stainless steel AISI 316L
    • Hub welded
    • Matte shot blasted finish

  • Threaded stud
    Stainless steel AISI 304

  • Lanyard ring GN 111.6
    Stainless steel AISI 301

  • Ball chain GN 111.5 (Type K)
    Stainless steel AISI 301

  • Retaining cable GN 111.2 (Type H)
    Stainless steel
    Coated with clear plastic

RoHS

On request

  • Ball chains / retaining cables with other lengths
  • With spiral retaining cable GN 111.4
  • Other GN / DIN series with loss protection
Hide technical drawing
GN 5334.13 Stainless Steel AISI 316L Star Knobs with Loss Protection, with Threaded Stud sketch

Part Options / Table

Type

AWith lanyard ring only
HWith retaining cable
KWith ball chain
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2h3r ≈s
1.57M 80.791.181.57-0.550.940.470.130.880.11
1.97M 100.791.181.57-0.711.180.670.151.170.13
2.36M 120.791.181.571.970.791.500.790.151.210.13

Build & Price

Handle diameter d1
Thread d2
Length l
Type



Handle diameter d1
Thread d2
Length l
Type



Selected Part

Total (net)
US$27.47
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$27.47
5099US$25.18
100249US$22.90
≥ 250US$20.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.123 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 5334.13-40-M8-20-AGN 5334.13-40-M8-20-HGN 5334.13-40-M8-20-KGN 5334.13-40-M8-30-AGN 5334.13-40-M8-30-HGN 5334.13-40-M8-30-KGN 5334.13-40-M8-40-AGN 5334.13-40-M8-40-HGN 5334.13-40-M8-40-KGN 5334.13-50-M10-20-AGN 5334.13-50-M10-20-HGN 5334.13-50-M10-20-KGN 5334.13-50-M10-30-AGN 5334.13-50-M10-30-HGN 5334.13-50-M10-30-KGN 5334.13-50-M10-40-AGN 5334.13-50-M10-40-HGN 5334.13-50-M10-40-KGN 5334.13-60-M12-20-AGN 5334.13-60-M12-20-HGN 5334.13-60-M12-20-KGN 5334.13-60-M12-30-AGN 5334.13-60-M12-30-HGN 5334.13-60-M12-30-KGN 5334.13-60-M12-40-AGN 5334.13-60-M12-40-HGN 5334.13-60-M12-40-KGN 5334.13-60-M12-50-AGN 5334.13-60-M12-50-HGN 5334.13-60-M12-50-K

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback