GN 565 Cabinet U-Handles Aluminum, with Tapped Holes

Cabinet U-Handles GN 565: Aluminum, with Tapped Holes
Finish: SW - Black, RAL 9005, textured finish

Product description

Cabinet U-handles GN 565 are manufactured from a bent aluminum profile and have excellent stability and ergonomic design.

In addition to the standard finishes, these cabinet U-handles are also available with a functional coating:

The SW version is coated with a highly weather-resistant and UV-resistant powder coating system, making this version excellent for outdoor use.

Specification

Aluminum

  • Powder coated
    • Black, RAL 9005, textured finishSWSW,
      UV-resistant
    • Red, RAL 3000, textured finishRSRS**
    • Silver, RAL 9006, textured finishSRSR**
  • Anodized finish, natural colorELEL
  • Plain, tumbled finishBL

RoHS

Accessory

GN 181 Mounting Plate Sets (Mounting from the Operator‘s Side)

On request

  • Special designs
  • Various inch and metric size fasteners and kit packaging
Hide technical drawing
GN 565 Aluminum Cabinet U-Handles, with Tapped Holes sketch

Part Options / Table

Show / Hide columns

Inch

bLength ladhrt
min.
0.793.944.41----0.511/4 x 201.930.510.39
0.795.046.30----0.511/4 x 202.010.510.39
1.024.414.615.04---0.675/16 x 182.170.670.47
1.026.307.057.5611.8115.7519.690.675/16 x 182.240.670.47
Show / Hide columns

Metric

bLength ladhrt
min.
0.793.944.414.614.72*--0.51M 61.930.510.39
0.795.046.307.09*7.879.25*-0.51M 62.010.510.39
1.024.414.614.724.925.04-0.67M 82.170.670.47
1.026.307.057.5611.8115.7519.690.67M 82.240.670.47
1.389.8411.8115.7519.69--0.98M 102.950.980.59
* Suitable for 19“ rack and enclosure layout

** These colors are only available in minimum quantities for inch sizes

Build & Price

Handle width b
Thread d

Inch


Metric


Length l
Finish
Anodized finish
Red
Silver
Black
Handle width b
Thread d

Inch


Metric


Length l
Finish
Anodized finish
Red
Silver
Black

Selected Part

Total (net)
US$9.65
In Stock: 14
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$9.65
100249US$8.85
250499US$8.05
≥ 500US$7.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.191 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 565-20-M6-100-SWGN 565-20-M6-100-RSGN 565-20-M6-100-SRGN 565-20-M6-100-ELGN 565-20-M6-100-BLGN 565-20-M6-112-SWGN 565-20-M6-112-RSGN 565-20-M6-112-SRGN 565-20-M6-112-ELGN 565-20-M6-112-BLGN 565-20-M6-117-SWGN 565-20-M6-117-RSGN 565-20-M6-117-SRGN 565-20-M6-117-ELGN 565-20-M6-117-BLGN 565-20-M6-120-SWGN 565-20-M6-120-RSGN 565-20-M6-120-SRGN 565-20-M6-120-ELGN 565-20-M6-120-BLGN 565-20-M6-128-SWGN 565-20-M6-128-RSGN 565-20-M6-128-SRGN 565-20-M6-128-ELGN 565-20-M6-128-BLGN 565-20-M6-160-SWGN 565-20-M6-160-RSGN 565-20-M6-160-SRGN 565-20-M6-160-ELGN 565-20-M6-160-BLGN 565-20-M6-180-SWGN 565-20-M6-180-RSGN 565-20-M6-180-SRGN 565-20-M6-180-ELGN 565-20-M6-180-BLGN 565-20-M6-200-SWGN 565-20-M6-200-RSGN 565-20-M6-200-SRGN 565-20-M6-200-ELGN 565-20-M6-200-BLGN 565-20-M6-235-SWGN 565-20-M6-235-RSGN 565-20-M6-235-SRGN 565-20-M6-235-ELGN 565-20-M6-235-BLGN 565-26-M8-112-SWGN 565-26-M8-112-RSGN 565-26-M8-112-SRGN 565-26-M8-112-ELGN 565-26-M8-112-BLGN 565-26-M8-117-SWGN 565-26-M8-117-RSGN 565-26-M8-117-SRGN 565-26-M8-117-ELGN 565-26-M8-117-BLGN 565-26-M8-120-SWGN 565-26-M8-120-RSGN 565-26-M8-120-SRGN 565-26-M8-120-ELGN 565-26-M8-120-BLGN 565-26-M8-125-SWGN 565-26-M8-125-RSGN 565-26-M8-125-SRGN 565-26-M8-125-ELGN 565-26-M8-125-BLGN 565-26-M8-128-SWGN 565-26-M8-128-RSGN 565-26-M8-128-SRGN 565-26-M8-128-ELGN 565-26-M8-128-BLGN 565-26-M8-160-SWGN 565-26-M8-160-RSGN 565-26-M8-160-SRGN 565-26-M8-160-ELGN 565-26-M8-160-BLGN 565-26-M8-179-SWGN 565-26-M8-179-RSGN 565-26-M8-179-SRGN 565-26-M8-179-ELGN 565-26-M8-179-BLGN 565-26-M8-192-SWGN 565-26-M8-192-RSGN 565-26-M8-192-SRGN 565-26-M8-192-ELGN 565-26-M8-192-BLGN 565-26-M8-300-SWGN 565-26-M8-300-RSGN 565-26-M8-300-SRGN 565-26-M8-300-ELGN 565-26-M8-300-BLGN 565-26-M8-400-SWGN 565-26-M8-400-RSGN 565-26-M8-400-SRGN 565-26-M8-400-ELGN 565-26-M8-400-BLGN 565-26-M8-500-SWGN 565-26-M8-500-RSGN 565-26-M8-500-SRGN 565-26-M8-500-ELGN 565-26-M8-500-BLGN 565-35-M10-250-SWGN 565-35-M10-250-RSGN 565-35-M10-250-SRGN 565-35-M10-250-ELGN 565-35-M10-250-BLGN 565-35-M10-300-SWGN 565-35-M10-300-RSGN 565-35-M10-300-SRGN 565-35-M10-300-ELGN 565-35-M10-300-BLGN 565-35-M10-400-SWGN 565-35-M10-400-RSGN 565-35-M10-400-SRGN 565-35-M10-400-ELGN 565-35-M10-400-BLGN 565-35-M10-500-SWGN 565-35-M10-500-RSGN 565-35-M10-500-SRGN 565-35-M10-500-ELGN 565-35-M10-500-BLGN 565-20-1/4x20-100-SWGN 565-20-1/4x20-100-ELGN 565-20-1/4x20-100-BLGN 565-20-1/4x20-112-SWGN 565-20-1/4x20-112-ELGN 565-20-1/4x20-112-BLGN 565-20-1/4x20-128-SWGN 565-20-1/4x20-128-ELGN 565-20-1/4x20-128-BLGN 565-20-1/4x20-160-SWGN 565-20-1/4x20-160-ELGN 565-20-1/4x20-160-BLGN 565-26-5/16x18-112-SWGN 565-26-5/16x18-112-ELGN 565-26-5/16x18-112-BLGN 565-26-5/16x18-117-SWGN 565-26-5/16x18-117-ELGN 565-26-5/16x18-117-BLGN 565-26-5/16x18-128-SWGN 565-26-5/16x18-128-ELGN 565-26-5/16x18-128-BLGN 565-26-5/16x18-160-SWGN 565-26-5/16x18-160-ELGN 565-26-5/16x18-160-BLGN 565-26-5/16x18-179-SWGN 565-26-5/16x18-179-ELGN 565-26-5/16x18-179-BLGN 565-26-5/16x18-192-SWGN 565-26-5/16x18-192-ELGN 565-26-5/16x18-192-BLGN 565-26-5/16x18-300-SWGN 565-26-5/16x18-300-ELGN 565-26-5/16x18-300-BLGN 565-26-5/16x18-400-SWGN 565-26-5/16x18-400-ELGN 565-26-5/16x18-400-BLGN 565-26-5/16x18-500-SWGN 565-26-5/16x18-500-ELGN 565-26-5/16x18-500-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback