GN 565.9 Arched Pull Handles Stainless Steel, with Tapped or Counterbored Through Holes

Photo

GN 565.9 Stainless Steel Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Type: A - Mounting from the back (tapped blind hole)
GN 565.9 Stainless Steel Arched Pull Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole) GN 565.9 Stainless Steel Arched Pull Handles, with Tapped or Counterbored Through Holes Type: B - Mounting from the operator's side
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Arched pull handles GN 565.9 are preferably used for corrosion-free applications where easy sliding of folding doors or cabinet drawers can be operated with a single finger. Their shape blends well with modern design.

Specification

Stainless steel AISI 304
Matte shot-blasted finishMT


RoHS

On request

Various metric size fasteners and kit packaging

Technical drawing

3D
Hide technical drawing
GN 565.9 Stainless Steel Arched Pull Handles, with Tapped or Counterbored Through Holes sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bl1ad1
Type A
d2
Type B
h1h2l2t1
min.
t2
0.796.300.51M 60.211.970.207.280.310.20
0.797.560.51M 60.211.970.208.700.310.20

Build & Price

3D Product Configurator
Handle diameter b
Length l1
Type


Finish

Selected Part

Total US Dollars (net)
$81.50
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$81.50
100249$74.71
250499$67.92
≥ 500$61.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.683 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 565.9-20-160-A-MTGN 565.9-20-160-B-MTGN 565.9-20-192-A-MTGN 565.9-20-192-B-MT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.