GN 614.4 Press-Fit Spring Plungers Stainless Steel, with Nose Pin, Long Body

Photo

GN 614.4 Stainless Steel Press-Fit Spring Plungers, with Nose Pin, Long Body Nose pin material: NI - Stainless steel
Nose pin material: NI - Stainless steel
GN 614.4 Stainless Steel Press-Fit Spring Plungers, with Nose Pin, Long Body Nose pin material: NI - Stainless steel GN 614.4 Stainless Steel Press-Fit Spring Plungers, with Nose Pin, Long Body Nose pin material: KU - Plastic (Polyacetal POM)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Spring plungers GN 614.4 are used as detents as well as for push-on / push-off applications and ejectors.

A tolerance of H7 for the location hole of d1 is recommended.

Specification

Housing
Stainless steel AISI 305


Nose pin

  • Stainless steelNI AISI 303
  • Plastic (Polyacetal POM)KU, white
    Temperature resistant up to 122 °F (50 °C)

Spring
Stainless steel AISI 631


RoHS

Technical drawing

3D
Hide technical drawing
GN 614.4 Stainless Steel Press-Fit Spring Plungers, with Nose Pin, Long Body sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.004d2d3d4 ±0.002l1l2l3l4w
Compression
Spring load ≈
Initial

End
0.1570.110.180.1570.420.040.070.220.110.67 lbf (3 N)1.84 lbf (8.2 N)
0.1970.150.220.1970.470.040.080.240.160.74 lbf (3.3 N)2.02 lbf (9 N)
0.2360.190.260.2360.590.040.090.320.221.37 lbf (6.1 N)2.70 lbf (12 N)
0.3150.240.330.3150.710.040.110.370.262.41 lbf (10.7 N)3.82 lbf (17 N)
0.3940.310.430.3941.020.060.140.590.313.64 lbf (16.2 N)6.52 lbf (29 N)

Build & Price

3D Product Configurator
Diameter d1
Nose pin material


Selected Part

Total US Dollars (net)
$3.77
In Stock: 105
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.77
100249$3.46
250499$3.15
≥ 500$2.83
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 614.4-4-KUGN 614.4-4-NIGN 614.4-5-KUGN 614.4-5-NIGN 614.4-6-KUGN 614.4-6-NIGN 614.4-8-KUGN 614.4-8-NIGN 614.4-10-KUGN 614.4-10-NI

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.